Han PE-module male crimp 16qmm
Article No.: 09 14 001 3072
Image is for illustration purposes only. Please refer to product description.
Han PE-module male crimp 16qmm
Article No.: 09 14 001 3072
to see prices and availability.
Properties Overview
Product Details
Category | Modules |
---|---|
Series | Han-ModularĀ® |
Type of module | HanĀ® PE module |
Size of the module | Single module |
Termination method | Crimp termination |
---|---|
Gender | Male |
Number of contacts | 1 |
Pack contents | 2 PE module halves |
1 contact pressure plate | |
1 crimp contact |
Previous
Next