Product category:
Industrial circular connectors
Han® F+B
Filter
Products 34
Relevance
Bulkhead mounted housing
Han F+B-HBM angled blue
Article No.: 09 15 513 0901
Bulkhead mounted housing
Han F+B-HBM blue
Article No.: 09 15 513 0301
Bulkhead mounted housing
Han F+B housing bulkhead mount-angled
Article No.: 09 15 503 0901
Hood
Han F+B hood-gg-M25 black
Article No.: 19 15 503 1403
Cable to cable housing
Han F+B hood cable to cable
Article No.: 19 15 503 1701
Hood
Han F+B hood-gg-M25 blue
Article No.: 19 15 513 1403
Cable to cable housing
Han F+B-HCC-M25 blue
Article No.: 19 15 513 1701
Inserts
Han F+B 5E SMC MI SCT 0,75 - 2,5 mm²
Article No.: 09 15 505 2601
Inserts
Han F+B Hybrid male
Article No.: 09 15 512 3002
Inserts
Han F+B Hybrid female
Article No.: 09 15 512 3102
Inserts
Han F+B 5E SMC FI SCT 0,75 - 2,5 mm²
Article No.: 09 15 505 2701
Inserts
Han F+B 4/4-M
Article No.: 09 15 508 3001
Inserts
Han F+B 4/4-F
Article No.: 09 15 508 3101
Inserts
Han F+B 17D SMC MI CRT
Article No.: 09 15 517 3001
Inserts
Han F+B 17D SMC FI CRT
Article No.: 09 15 517 3101
Cable assemblies
Han F+B 17D PFT 0,5mm² m/- st/- PVC 1,0m
Article No.: 33 50 430 0339 010
Cable assemblies
Han F+B 17D PFT 0,5mm² f/- st/- PVC 1,0m
Article No.: 33 50 440 0339 010
Cable assemblies
Han F+B CA 17D 0,5mm² m/- st/- PUR 5,0m
Article No.: 33 50 410 0306 050
Cable assemblies
Han F+B CA 17D 0,5mm² m/- st/- PUR 7,5m
Article No.: 33 50 410 0306 075
Cable assemblies
Han F+B CA 17D 0,5mm² m/- st/- PUR 10,0m
Article No.: 33 50 410 0306 100
Cable assemblies
Han F+B CA 17D 0,5mm² f/- st/- PUR 5,0m
Article No.: 33 50 420 0306 050
Cable assemblies
Han F+B CA 17D 0,5mm² f/- st/- PUR 7,5m
Article No.: 33 50 420 0306 075
Cable assemblies
Han F+B CA 17D 0,5mm² f/- st/- PUR 10,0m
Article No.: 33 50 420 0306 100
Cable assemblies
F+B Hybridcbl, f/m st/st 7,5m
Article No.: 33 50 303 7140 075
Cable assemblies
F+B Hybridcbl, f/m st/st 10.0m
Article No.: 33 50 303 7140 100
Cable assemblies
F+B Hybrid PFT m/JST+fl st/- 0.3m
Article No.: 33 50 319 9141 003
Cable assemblies
F+B Hybrid PFT m/JST+fl st/- 0.5m
Article No.: 33 50 319 9141 005
Cable assemblies
F+B Hybrid PFT m/RJ45+fl ang/- 1.0m
Article No.: 33 50 389 8141 010
Cable assemblies
F+B Hybrid PFT f/RJ45+fl ang/- 1.0m
Article No.: 33 50 399 8141 010
Cable assemblies
F+B Hybridcbl. f/- st/- 5.0m
Article No.: 33 50 300 0140 050
Cable assemblies
F+B Hybridcbl. f/- st/- 7.5m
Article No.: 33 50 300 0140 075
Cable assemblies
F+B Hybridcbl. f/- st/- 10.0m
Article No.: 33 50 300 0140 100
Cable assemblies
F+B Hybridcbl, f/m st/st 2.5m
Article No.: 33 50 303 7140 025
Cable assemblies
F+B Hybridcbl, f/m st/st 5.0m
Article No.: 33 50 303 7140 050
34 (of 34)