PCB Connectors
Devices and applications are getting smaller and more compact. Therefore, HARTING offers solutions for various sizes and applications in which it is necessary to connect PCBs.
With its innovative and versatile range of PCB connectors, HARTING has been a leading global vendor for many years. For connections from one PCB to another, we are known for our reliable and wide range of products centred around the classic DIN 41612 rail. HARTING is responding to the trend towards miniaturisation with innovations and has developed new solutions such as har-flex for the various dimensions and applications of PCB connections.
In addition to the classic PCB connectors, HARTING also offers a versatile range of PCB sockets such as RJ45, ix Industrial or circular connectors for every application in the required IP protection class. All connectors can be assembled using standard connection technologies.
Learn from our experts
Get updated and learn: watch all recordings of our annual digital conference HARTING Industrial Ethernet Week from February 2024.
Resources
Board to board Connectors
Board to board connectors provide the electrical connection from PBCs to other PCBs. Relevant factors for choosing the right connection include the number of poles, geometric size, quantities to be transmitted such as current, voltage or data rate. In addition, the arrangement of the PCBs to each other is decisive for the optimal interface. HARTING offers solutions for all possible PCB arrangements - extender card, mezzanine, mother to daughter card as well as ribbon cable connections.
Board to Cable Connectors
The board-to-cable connection refers to the electrical connection from the PCB out of a device. It thus establishes the connection to the outside world, outside the device. The interface, usually referred to as the device socket, is in most cases soldered to the PCB and is connected to the outside of the device with a corresponding cable connector. The type of interface depends on the electrical lifeline data, signals or power to be transmitted. Furthermore, the operating environment of the device is relevant and the associated requirements for protection against liquids and foreign bodies, as well as protection against electromagnetic radiation.
Terminal Blocks
PCB terminal blocks or wire-to-board connectors are the right choice when it comes to connecting PCBs and single wires. Regardless of whether it is a single copper wire or an entire cable harness, wire-to-board connectors can be used to realize reliable connections for the transmission of signals and power in numerous applications. The central area of application for single-wire wiring of printed circuit boards is industrial automation together with measurement and control technology (MCR), but also mechanical engineering, power engineering and traffic engineering. All industries are addressed in which electrical and electronic devices such as controllers, drives, sensors, actuators and interface assemblies are used.
Configurators
Discover by series
Engineering Data & Services
CAD data, product data manager, distributors availability, free samples & more.
Discover the HARTING Engineering Data & Services to support your project as best as possible. For each product in our digital catalogue you will find further engineering data and services:
CAD data, data sheets and type sheets
Product selectors with multiple attributes
Individually data packages
Configuration and customization
Individual notes and deratings
Free sample service