Product category:
Charging equipment for Electromobility
Charging cable
Filter
Products 85
Relevance
Mode 3
Charging cable Mode3 Typ2 20A 3ph 5m
Article No.: 08 91 409 0105 A0
Mode 3
Charging cable Mode3 Typ2 32A 1ph 5m
Article No.: 08 91 409 0107 A0
Mode 3
Charging cable Mode3 Typ2 32A 3ph 10m
Article No.: 08 91 409 0112 A0
Mode 3
Charging cable Mode3 Typ2 20A 3ph 10m
Article No.: 08 91 409 0111 A0
Mode 3
Charging cable Mode3 Typ2 32A 1ph 10m
Article No.: 08 91 409 0113 A0
Mode 3
Charging cable Mode3 Typ2 32A 3ph 5m
Article No.: 08 91 409 0109 A0
Mode 3
Charging cable Mode3 Typ2 20A 3ph 7,5m
Article No.: 08 91 409 0106 A0
Mode 3
Charging cable Mode3 Typ2 32A 1ph 7,5m
Article No.: 08 91 409 0108 A0
Mode 3
Charging cable Mode3 Typ2 32A 3ph 7,5m
Article No.: 08 91 409 0102 A0
Mode 3
Charging cable Mode3 Typ2 32A 3ph 2,5m
Article No.: 08 91 409 0115 A0
Mode 3
Charging cable Mode3 Typ2 32A 1ph 2,5m
Article No.: 08 91 409 0116 A0
Mode 3
Charging cable Mode3 Typ2 20A 3ph 2,5m
Article No.: 08 91 409 0114 A0
Mode 3
Cable Mode3 Type2 20A 3ph 5m spiral
Article No.: 08 91 409 0301 A0
Mode 3
Cable Mode3 Type2 32A 3ph 5m spiral
Article No.: 08 91 409 0302 A0
Mode 3
Charging cable Type2 VDE 20A 3ph
Article No.: 88 03 508 8888 81A1
Mode 3
C. Cable Mode3Typ1/2 32A 3xAWG10 VDE7,5m
Article No.: 08 91 409 0201 A0
Mode 3
Charging cable Type2 VDE 32A 1ph
Article No.: 88 11 508 0088 81A1
Mode 3
C. Cable Mode3Typ1/2 32A 3xAWG10 VDE 5m
Article No.: 08 91 409 0202 A0
Mode 3
Charging cable Type2 VDE 20A 3ph
Article No.: 88 03 500 0000 00A1
Mode 3
Charging cable Type2 VDE 32A 1ph
Article No.: 88 11 500 0000 00A1
Mode 3
Charging cable Type2 VDE 20A 3ph
Article No.: 88 03 758 8888 81A1
Mode 3
Charging cable Type2 VDE 20A 3ph
Article No.: 88 03 750 0000 00A1
Mode 3
Charging cable Type 2 VDE 32A 1ph
Article No.: 88 11 758 0088 81A1
Mode 4
Vehicle Plug CCS Typ2 70² potted 5,5m
Article No.: 08 91 901 1055 B0
Mode 4
Vehicle Plug CCS Typ2 70² potted 3,5m
Article No.: 08 91 901 1035 B0
Mode 4
Vehicle Plug CCS Typ2 70² potted 5,0m
Article No.: 08 91 901 1050 B0
Mode 4
Vehicle Plug CCS Typ2 70² potted 6,0m
Article No.: 08 91 901 1060 B0
Mode 4
Vehicle Plug CCS Typ2 70² potted 7,0m
Article No.: 08 91 901 1070 B0
Mode 4
Vehicle Plug CCS Typ2 70² potted 4,0m
Article No.: 08 91 901 1040 B0
Mode 4
Vehicle Plug CCS Typ2 70² potted 7,5m
Article No.: 08 91 901 1075 B0
Mode 4
Vehicle Plug CCS Typ2 70² potted 8,0m
Article No.: 08 91 901 1080 B0
Mode 4
Vehicle Plug CCS Typ2 70² potted 8,5m
Article No.: 08 91 901 1085 B0
Mode 4
Vehicle Plug CCS Typ2 70² potted 9,0m
Article No.: 08 91 901 1090 B0
Mode 4
Vehicle Plug CCS Typ2 70² potted 6,5m
Article No.: 08 91 901 1065 B0
Mode 4
Vehicle Plug CCS Typ2 70² potted 9,5m
Article No.: 08 91 901 1095 B0
Mode 4
Vehicle Plug CCS Typ2 70² potted 3,0m
Article No.: 08 91 901 1030 B0
Mode 4
Vehicle Plug CCS Typ2 70² potted 10,0m
Article No.: 08 91 901 1100 B0
Mode 4
Vehicle Plug CCS Typ2 70² potted 4,5m
Article No.: 08 91 901 1045 B0
Mode 4
Vehicle Plug CCS Typ2 50² potted 3,0m
Article No.: 08 91 902 1030 A0
Mode 4
Vehicle Plug CCS Typ2 50² potted 4,0m
Article No.: 08 91 902 1040 A0
Mode 4
Vehicle Plug CCS Typ2 50² potted 3,5m
Article No.: 08 91 902 1035 A0
Mode 4
Vehicle Plug CCS Typ2 50² potted 4,5m
Article No.: 08 91 902 1045 A0
Mode 4
Vehicle Plug CCS Typ2 50² potted 5m
Article No.: 08 91 902 1050 A0
Mode 4
Vehicle Plug CCS Typ2 50² potted 5,5m
Article No.: 08 91 902 1055 A0
Mode 4
Vehicle Plug CCS Typ2 50² potted 6,5m
Article No.: 08 91 902 1065 A0
Mode 4
Vehicle Plug CCS Typ2 50² potted 7m
Article No.: 08 91 902 1070 A0
Mode 4
Vehicle Plug CCS Typ2 50² potted 8m
Article No.: 08 91 902 1080 A0
Mode 4
Vehicle Plug CCS Typ2 50² potted 8,5m
Article No.: 08 91 902 1085 A0
Mode 4
Vehicle Plug CCS Typ2 50² potted 7,5m
Article No.: 08 91 902 1075 A0
Mode 4
Vehicle Plug CCS Typ2 50² potted 9m
Article No.: 08 91 902 1090 A0
Mode 4
Vehicle Plug CCS Typ2 50² potted 6m
Article No.: 08 91 902 1060 A0
Mode 4
Vehicle Plug CCS Typ2 50² potted 9,5m
Article No.: 08 91 902 1095 A0
Mode 4
Vehicle Plug CCS Typ2 16² potted 3,0m
Article No.: 08 91 904 1030 A0
Mode 4
Vehicle Plug CCS Typ2 50² potted 10m
Article No.: 08 91 902 1100 A0
Mode 4
Vehicle Plug CCS Typ2 16² potted 3,5m
Article No.: 08 91 904 1035 A0
Mode 4
Vehicle Plug CCS Typ2 16² potted 4,0m
Article No.: 08 91 904 1040 A0
Mode 4
Vehicle Plug CCS Typ2 16² potted 4,5m
Article No.: 08 91 904 1045 A0
Mode 4
Vehicle Plug CCS Typ2 16² potted 5,0m
Article No.: 08 91 904 1050 A0
Mode 4
Vehicle Plug CCS Typ2 16² potted 5,5m
Article No.: 08 91 904 1055 A0
Mode 4
Vehicle Plug CCS Typ2 16² potted 6,5m
Article No.: 08 91 904 1065 A0
Mode 4
Vehicle Plug CCS Typ2 16² potted 7,0m
Article No.: 08 91 904 1070 A0
Mode 4
Vehicle Plug CCS Typ2 16² potted 6,0m
Article No.: 08 91 904 1060 A0
Mode 4
Vehicle Plug CCS Typ2 16² potted 9,0m
Article No.: 08 91 904 1090 A0
Mode 4
Vehicle Plug CCS Typ2 16² potted 9,5m
Article No.: 08 91 904 1095 A0
Mode 4
Vehicle Plug CCS Typ2 16² potted 7,5m
Article No.: 08 91 904 1075 A0
Mode 4
Vehicle Plug CCS Typ2 16² potted 8,0m
Article No.: 08 91 904 1080 A0
Mode 4
Vehicle Plug CCS Typ2 16² potted 10,0m
Article No.: 08 91 904 1100 A0
Mode 4
Vehicle Plug CCS Typ2 16² potted 8,5m
Article No.: 08 91 904 1085 A0
Mode 4
Vehicle Plug CCS Gen2 Typ2 2x50² 3,0m
Article No.: 08 96 308 1401 A0
Mode 4
Vehicle Plug CCS Gen2 Typ2 2x50² 6,0m
Article No.: 08 96 308 1407 A0
Mode 4
Vehicle Plug CCS Gen2 Typ2 2x50² 7,0m
Article No.: 08 96 308 1409 A0
Mode 4
Vehicle Plug CCS Gen2 Typ2 2x70² 3,0m
Article No.: 08 96 308 1601 A0
Mode 4
Vehicle Plug CCS Gen2 Typ2 2x50² 5,0m
Article No.: 08 96 308 1405 A0
Mode 4
Vehicle Plug CCS Gen2 Typ2 2x70² 5,0m
Article No.: 08 96 308 1605 A0
Mode 4
Vehicle Plug CCS Gen2 Typ2 2x70² 5,5m
Article No.: 08 96 308 1606 A0
Mode 4
Vehicle Plug CCS Gen2 Typ2 2x70² 6,0m
Article No.: 08 96 308 1607 A0
Mode 4
Vehicle Plug CCS Gen2 Typ2 2x70² 8m
Article No.: 08 96 308 1611 A0
Mode 4
Vehicle Plug CCS Gen2 Typ2 2x70² 7m
Article No.: 08 96 308 1609 A0
Mode 4
Vehicle Plug CCS Gen2 Typ2 4x50² 3,0m
Article No.: 08 96 308 1801 A0
Mode 4
Vehicle Plug CCS Gen2 Typ2 2x70² 7,5m
Article No.: 08 96 308 1610 A0
Mode 4
Vehicle Plug CCS Gen2 Typ2 4x50² 5,0m
Article No.: 08 96 308 1805 A0
Mode 4
Vehicle Plug CCS Gen2 Typ2 4x50² 6,0m
Article No.: 08 96 308 1807 A0
Mode 4
Vehicle Plug CCS Gen2 Typ2 2x70² 10,0m
Article No.: 08 96 308 1615 A0
Mode 4
Vehicle Plug CCS Gen2 Typ2 4x50² 7,5m
Article No.: 08 96 308 1810 A0
Mode 4
Vehicle Plug CCS Gen2 Typ2 4x50² 10,0m
Article No.: 08 96 308 1815 A0
85 (of 85)