SEK CAB FLAT STD AWG28/7 25P 30,48m

Article No.: 09 18 025 7001


Copper cable (flat)

SEK CAB FLAT STD AWG28/7 25P 30,48m

Article No.: 09 18 025 7001

to see prices and availability.

0

Properties Overview

Copper cable (flat) AWG 28/7 PVC Cable length: 30.48 m

Product Details


Category System cabling
Element Bulk cables
Specification Not assembled
Type of cable Copper cable (flat)
Cable length 30.48 m
Number of cores 25
Core structure AWG 28/7
Limiting temperature -30 ... +105 Â°C unmoved
-20 ... +105 Â°C moved
Impedance ‌100 Ω
Insulation resistance @ 20 °C ≥ 20 MΩ x km
Material (cable) PVC
Colour (cable) Grey
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Not contained
Approvals CE
Packaging size 1
Net weight 1,558 g
Net weight ‌ 44 g/m
Country of origin Germany
European customs tariff number 85444993
GTIN 5713140024793
ETIM EC003249
eCl@ss 27061801 Data and communication cable (copper)
Previous
Next