HARTING IE Cat.7A 4x2xAWG26/7 PUR, 1000m

Article No.: 09 45 600 0751


Copper cable (round)

HARTING IE Cat.7A 4x2xAWG26/7 PUR, 1000m

Article No.: 09 45 600 0751

to see prices and availability.

0

Properties Overview

Copper cable (round) 4x 2x AWG 26/7 PUR (polyurethane) Cable length: 1,000 m Cat. 7 Class II up to 2000 MHz

Product Details


Category System cabling
Element Bulk cables
Specification Not assembled
Type of cable Copper cable (round)
Cable length 1,000 m
Number of cores 8
Core structure 4x 2x AWG 26/7
Transmission characteristics Cat. 7 Class II up to 2000 MHz
Data rate ‌ 10 Mbit/s
‌ 100 Mbit/s
‌ 1 Gbit/s
‌ 2.5 Gbit/s
‌ 5 Gbit/s
‌ 10 Gbit/s
Limiting temperature -40 ... +70 Â°C unmoved
-10 ... +50 Â°C moved
Conductor resistance @ 20 °C ≤120 Ω/km
Material (cable) PUR (polyurethane)
Colour (cable) Yellow
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
Packaging size 1,000
Net weight 53 g
Country of origin Germany
European customs tariff number 85444290
GTIN 5713140273757
ETIM EC003249
eCl@ss 27061801 Data and communication cable (copper)
Previous
Next