HAR PROFINET Typ B 4xAWG22/7 PVC 100m

Article No.: 09 45 600 0102


Copper cable (round)

HAR PROFINET Typ B 4xAWG22/7 PVC 100m

Article No.: 09 45 600 0102

to see prices and availability.

0

Properties Overview

Copper cable (round) Flame retardant, Sunlight resistant 4x AWG 22/7 PVC Cable length: 100 m Cat. 5 Class D up to 100 MHz

Product Details


Category System cabling
Element Bulk cables
Specification Not assembled
Type of cable Copper cable (round)
Description of the cable Flame retardant
Sunlight resistant
Printing on cable HARTING INDUSTRIAL ETHERNET STRANDED CABLE CAT 5 PLUS x 22AWG (SHIELDED) (UL) E333432 CMG FT4 or PLTC SUN RES or AWM 21695 80°C 600V x 094560001020200 "sequential length in metres" x "year/internal order number" "HARTING-LOGO"
Cable length 100 m
Number of cores 4
Core structure 4x AWG 22/7
Transmission characteristics Cat. 5 Class D up to 100 MHz
Data rate ‌ 10 Mbit/s
‌ 100 Mbit/s
Loop resistance ≤ 120 Ω/km
Limiting temperature -40 ... +80 Â°C
-20 ... +60 Â°C During laying
-50 ... +80 Â°C storage/transport
Cable diameter 6.3 ... 6.7 mm
Minimum bending radius 5x Cable diameter (repeated bending)
3x Cable diameter (singular bending)
Torsional strength ≥ 30.000 @ torsion angle= ±180°/m
Test voltage U<sub>r.m.s.</sub> 2 kV Wire / wire / shielding
Conductor resistance @ 20 °C ≤120 Ω/km
Insulation resistance @ 20 °C ≥ 500 MΩ x km
Signal run time @ 20 °C ≤ 5.3 ns/m
Impedance @ 100 MHz ‌100 Ω ±5 %
Material (cable) PVC
Colour (cable) Green
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Antimony trioxide
Specifications EN 13602
EN 50290-2-23
EN 50290-2-22
UN/ECE-R 118 fire protection for rolling stock
PROFINET Yes
Packaging size 1
Net weight 5,400 g
Net weight ‌ 68 g/m
Country of origin Germany
European customs tariff number 85444995
GTIN 5713140061767
ETIM EC003249
eCl@ss 27061801 Data and communication cable (copper)
Previous
Next