USBC 3.2Type G.2x2 C-cable,2xIP20,0,5m

Article No.: 09 45 145 5900


New
NewCable assemblies

USBC 3.2Type G.2x2 C-cable,2xIP20,0,5m

Article No.: 09 45 145 5900

to see prices and availability.

0

Properties Overview

Cable assemblies Pre-assembled on both sides Copper cable (round) Cable length: 0.5 m

Product Details


Category System cabling
Series USB
Element Cable assemblies
Specification Pre-assembled on both sides
Connector 1 USBC 3.2 Gen. 2x2
Type C
Male
IP20
Connector 2 USBC 3.2 Gen. 2x2
Type C
Male
IP20
Type of cable Copper cable (round)
Features supports USB Power Delivery (USB-PD)
Cable length 0.5 m
Number of cores 24
Shielding Shielded
Rated current ‌ 5 A
Rated voltage 20 V
Data rate ≤ 20 Gbit/s
Mating cycles ≥ 10,000
Cable diameter 4.5 mm ± 0.2 mm
Vibration resistance Category 1B acc. to IEC 61373
Shock resistance Category 1B acc. to IEC 61373
Material (cable) PVC
Colour (cable) Black
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Nickel
Packaging size 1
Net weight 28.98 g
Country of origin China
European customs tariff number 85444290
GTIN 5713140571334
eCl@ss 27060390 Ready-made data cable (unspecified)
Previous
Next