UIC 558 22PIN SOCKET DUMMY KIT

Article No.: 09 58 022 1014


New
NewConnector sets

UIC 558 22PIN SOCKET DUMMY KIT

Article No.: 09 58 022 1014

to see prices and availability.

0

Properties Overview

Connector sets Dummy kit Female Crimp termination Polyamide (PA) Black Aluminium die-cast, Corrosion resistant Degree of protection: IP69 / IPX9K acc. to ISO 20653 mated condition, IP67 unmated condition & cover closed

Product Details


Category Connector sets
Series HARTING UIC
Identification UIC 558
Element Connector sets
Specification Dummy kit
Termination method Crimp termination
Gender Female
Insulation resistance >107 Ω
Tightening torque ‌5 Nm Fixing screws M6
Limiting temperature -50 ... +125 °C
Mating cycles ≥ 10,000
Degree of protection acc. to IEC 60529 IP69 / IPX9K acc. to ISO 20653 mated condition
IP67 unmated condition & cover closed
Material (insert) Polyamide (PA)
Colour (insert) Black
Material (hood/housing) Aluminium die-cast
Corrosion resistant
Surface (hood/housing) Powder-coated
Colour (hood/housing) RAL 7035 (light grey)
RAL 5010 (gentian blue)
Material (seal) Silicone
Material (locking) Stainless steel
Material flammability class acc. to UL 94 V-0
Specifications UIC 50558
IRS 50558
IEC 61373 Category 2
IEC 60529
Packaging size 1
Net weight 665.37 g
Country of origin India
European customs tariff number 85366990
GTIN 5713140190382
ETIM EC002635
eCl@ss 27440115 Circular connector (set)
Previous
Next