UIC 558 18PIN PLUG KIT-MC-AU-CGM

Article No.: 09 58 018 1011


New
NewConnector sets

UIC 558 18PIN PLUG KIT-MC-AU-CGM

Article No.: 09 58 018 1011

to see prices and availability.

0

Properties Overview

Connector sets With cable gland Male Crimp termination Polyamide (PA) Black Contacts: 18 Copper alloy Gold plated Conductor cross-section: 0.75 ... 1 mm² Rated current: ‌10 A Polyamide (PA), Fibre-glass reinforced Degree of protection: IP69 / IPX9K acc. to ISO 20653 mated condition

Product Details


Category Connector sets
Series HARTING UIC
Identification UIC 558
Element Connector sets
Specification With cable gland
Termination method Crimp termination
Gender Male
Number of contacts 18
Cable entry 1x Integrated
Details Crimp contacts enclosed separatly
Conductor cross-section 0.75 ... 1 mm²
Conductor cross-section [AWG] AWG 18 ... AWG 17
Rated current ‌ 10 A
Rated voltage 60 V
Insulation resistance >107 Ω
Contact resistance ≤ 4 mΩ
Stripping length 5 mm
Limiting temperature -50 ... +125 °C
Mating cycles ≥ 10,000
Degree of protection acc. to IEC 60529 IP69 / IPX9K acc. to ISO 20653 mated condition
Clamping range 16.9 ... 17.6 mm
Material (insert) Polyamide (PA)
Colour (insert) Black
Material (contacts) Copper alloy
Surface (contacts) Gold plated
Material (hood/housing) Polyamide (PA)
Fibre-glass reinforced
Colour (hood/housing) Black
RAL 3020 (traffic red)
Material (seal) Silicone
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Not contained
Specifications UIC 50558
IRS 50558
IEC 61373 Category 2
IEC 60529
Packaging size 1
Net weight 370 g
Country of origin India
European customs tariff number 85366990
GTIN 5713140190221
ETIM EC002635
eCl@ss 27440115 Circular connector (set)
Previous
Next