UIC 558 13PIN PLUG KIT-MC-AG-CGM

Article No.: 09 58 013 1021


New
NewConnector sets

UIC 558 13PIN PLUG KIT-MC-AG-CGM

Article No.: 09 58 013 1021

to see prices and availability.

0

Properties Overview

Connector sets With cable gland Male Crimp termination Polyamide (PA) Black Contacts: 13 Copper alloy Silver plated Conductor cross-section: 0.75 ... 1 mm² Rated current: ‌10 A Polyamide (PA), Fibre-glass reinforced Degree of protection: IP69 / IPX9K acc. to ISO 20653 mated condition

Product Details


Category Connector sets
Series HARTING UIC
Identification UIC 558
Element Connector sets
Specification With cable gland
Termination method Crimp termination
Gender Male
Number of contacts 13
Cable entry 1x Integrated
Details Crimp contacts enclosed separatly
Conductor cross-section 0.75 ... 1 mm²
Conductor cross-section [AWG] AWG 18 ... AWG 17
Rated current ‌ 10 A
Rated voltage 60 V
Insulation resistance >107 Ω
Contact resistance ≤ 4 mΩ
Stripping length 5 mm
Limiting temperature -50 ... +125 °C
Mating cycles ≥ 10,000
Degree of protection acc. to IEC 60529 IP69 / IPX9K acc. to ISO 20653 mated condition
Clamping range 12.9 ... 13.6 mm
Material (insert) Polyamide (PA)
Colour (insert) Black
Material (contacts) Copper alloy
Surface (contacts) Silver plated
Material (hood/housing) Polyamide (PA)
Fibre-glass reinforced
Colour (hood/housing) Black
Material (seal) Silicone
Material flammability class acc. to UL 94 V-0
Specifications UIC 50558
IRS 50558
IEC 61373 Category 2
IEC 60529
Packaging size 1
Net weight 7 g
Country of origin India
European customs tariff number 85366990
GTIN 5713140190146
ETIM EC002635
eCl@ss 27440115 Circular connector (set)
Previous
Next