SEK CAB FLAT NSH RND AWG28/7 15P 30,48m

Article No.: 09 18 015 7008


Copper cable (round)

SEK CAB FLAT NSH RND AWG28/7 15P 30,48m

Article No.: 09 18 015 7008

to see prices and availability.

0

Properties Overview

Copper cable (round) AWG 28/7 PVC Cable length: 30.48 m

Product Details


Category System cabling
Element Bulk cables
Specification Not assembled
Type of cable Copper cable (round)
Cable length 30.48 m
Number of cores 15
Core structure AWG 28/7
Shielding Unshielded
Impedance 100 Ω
Limiting temperature -30 ... +75 °C unmoved
-20 ... +75 °C moved
Conductor resistance @ 20 °C ≤216 Ω/km
Material (cable) PVC
Colour (cable) Grey
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Not contained
Specifications UL 1581
UL PLCC, CL2
Approvals CE
Packaging size 1
Net weight 2,100 g
Net weight ‌ 58 g/m
Country of origin USA
European customs tariff number 85444993
GTIN 5713140024526
ETIM EC003249
eCl@ss 27061801 Data and communication cable (copper)
Previous
Next