Han-INOX® 6B-HTE-M25 f.SL
Article No.: 19 44 006 0446
Image is for illustration purposes only. Please refer to product description.
Han-INOX® 6B-HTE-M25 f.SL
Article No.: 19 44 006 0446
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Hoods/Housings |
---|---|
Series of hoods/housings | Han-INOX® |
Type of hood/housing | Hood |
Size | 6 B |
---|---|
Version | Top entry |
Cable entry | 1x M25 |
Locking type | Single locking lever |
Field of application | Hoods/housings for harsh environments |
Limiting temperature | -40 ... +125 °C |
---|---|
Note on the limiting temperature | For use as a connector according to IEC 61984. |
Degree of protection acc. to IEC 60529 | IP65 |
Type rating acc. to UL 50 / UL 50E | 4 |
4X | |
12 |
Material (hood/housing) | Stainless steel |
---|---|
Surface (hood/housing) | Uncoated |
Colour (hood/housing) | Unpainted |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
UL / CSA | |
---|---|
Approvals | CE |
DNV GL |
Packaging size | 1 |
---|---|
Net weight | 500 g |
Country of origin | Romania |
European customs tariff number | 85389099 |
GTIN | 5713140569195 |
5713140829602 | |
ETIM | EC000437 |
eCl@ss | 27440202 Shell for industrial connectors |
Previous
Next