Han-INOX® 6B-HSE-M25 f.SL

Article No.: 19 44 006 0546


NewConfigurable
NewConfigurableHood

Han-INOX® 6B-HSE-M25 f.SL

Article No.: 19 44 006 0546

to see prices and availability.

0

Properties Overview

Hood Size: 6 B Single locking lever Side entry 1x M25 Material (hood/housing): Stainless steel Uncoated Unpainted

Product Details


Category Hoods/Housings
Series of hoods/housings Han-INOX®
Type of hood/housing Hood
Size 6 B
Version Side entry
Cable entry 1x M25
Locking type Single locking lever
Field of application Hoods/housings for harsh environments
Limiting temperature -40 ... +125 °C
Note on the limiting temperature For use as a connector according to IEC 61984.
Degree of protection acc. to IEC 60529 IP65
Type rating acc. to UL 50 / UL 50E 4
4X
12
Material (hood/housing) Stainless steel
Surface (hood/housing) Uncoated
Colour (hood/housing) Unpainted
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Not contained
Packaging size 1
Net weight 500 g
Country of origin Romania
European customs tariff number 85389099
GTIN 5713140829596
ETIM EC000437
eCl@ss 27440202 Shell for industrial connectors
Previous
Next