Ha-Vis EtherRail 4xAWG22/19 CAT5 50m

Article No.: 09 45 600 0189


Copper cable (round)

Ha-Vis EtherRail 4xAWG22/19 CAT5 50m

Article No.: 09 45 600 0189

to see prices and availability.

0

Properties Overview

Copper cable (round) for railway applications 4x AWG 22/19 Polyolefin copolymer electron beam crosslinked Comp 752 Cable length: 50 m Cat. 5 Class D up to 100 MHz

Product Details


Category System cabling
Element Bulk cables
Specification Not assembled
Type of cable Copper cable (round)
Description of the cable for railway applications
Cable length 50 m
Number of cores 4
Core structure 4x AWG 22/19
Transmission characteristics Cat. 5 Class D up to 100 MHz
Data rate ‌ 10 Mbit/s
‌ 100 Mbit/s
Limiting temperature -40 ... +90 Â°C
Cable diameter 7.4 mm ± 0.2 mm
Minimum bending radius 6x Cable diameter
Test voltage U<sub>r.m.s.</sub> 2 kV Wire / wire / shielding
Coupling attenuation @ 20 °C / 10 MHz ‌ 8 mΩ/m
Conductor resistance @ 20 °C ≤54.4 Ω/km
Insulation resistance @ 20 °C ≥ 5,000 MΩ x km
Signal run time @ 20 °C ≤ 4.4 ns/m
Impedance @ 100 MHz ‌100 Ω ±5 %
Material (cable) Polyolefin copolymer electron beam crosslinked Comp 752
Colour (cable) Black
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
Specifications EN 45545-2 Fire protection on railway vehicles
EN 50264-1 Fire protection on railway vehicles
EN 50306-1 Fire protection on railway vehicles
NFPA 130 Fire protection on railway vehicles
UN/ECE-R 118 fire protection for rolling stock
EN 50306-4 Resistance to ozone
EN 60811-504 High low temperature resistance
EN 60811-404 High oil resistance
EN 60811-404 High fuel resistance
EN 60811-404 Alkali resistance
EN 60811-404 Acid resistance
DIN 51900 Low fire load
EN 50618 UV resistant
Packaging size 1
Net weight 3,903.78 g
Net weight ‌ 75 g/m
Country of origin Switzerland
European customs tariff number 85444290
GTIN 5713140273269
ETIM EC003249
eCl@ss 27061801 Data and communication cable (copper)
Previous
Next