Ha-VIS MK3000 S790

Article No.: 24 98 100 0013


S7 profile rail

Ha-VIS MK3000 S790

Article No.: 24 98 100 0013

to see prices and availability.

0

Properties Overview

S7 profile rail 90 mm Aluminium

Product Details


Category Accessories
Series Ha-VIS MK3000
Type of accessory S7 profile rail
Description of the accessory 90 mm
Material (accessories) Aluminium
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
Packaging size 1
Net weight 105 g
Country of origin Germany
European customs tariff number 85177000
GTIN 5713140148864
ETIM EC000213
eCl@ss 19179090 Network technology (computer communication, parts, unspecified)
Previous
Next