Ha-VIS MK3000 Cover25

Article No.: 24 98 100 0000


Mounting cover

Ha-VIS MK3000 Cover25

Article No.: 24 98 100 0000

to see prices and availability.

0

Properties Overview

Mounting cover for switches with 25 mm width Steel sheet

Product Details


Category Accessories
Series Ha-VIS MK3000
Type of accessory Mounting cover
Description of the accessory for switches with 25 mm width
Material (accessories) Steel sheet
Surface (accessories) Galvanised
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
Packaging size 1
Net weight 155.8 g
Country of origin Germany
European customs tariff number 85177000
GTIN 5713140148772
ETIM EC000213
eCl@ss 19179090 Network technology (computer communication, parts, unspecified)
Previous
Next