HAR PROFINET TypR AWG22/19 PUR, 100m
Article No.: 09 45 600 1101
Image is for illustration purposes only. Please refer to product description.
HAR PROFINET TypR AWG22/19 PUR, 100m
Article No.: 09 45 600 1101
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | System cabling |
---|---|
Element | Bulk cables |
Specification | Not assembled |
Type of cable | Copper cable (round) |
Description of the cable | Type R |
Flame retardant | |
Oil resistant | |
Halogen-free | |
Printing on cable | HARTING INDUSTRIAL ETHERNET CABLE PROFINET ROBOTIC CAT 5 22AWG AWM 21329 80°C 600V 094560001010401 "sequential length in meters" x "year/internal order number" HARTING-LOGO" |
Cable length | 100 m |
---|---|
Number of cores | 4 |
Core structure | 4x AWG 22/19 |
Rated voltage | ‌ 600 V |
---|---|
Transmission characteristics | Cat. 5 Class D up to 100 MHz |
Data rate | ‌ 10 Mbit/s |
‌ 100 Mbit/s | |
Limiting temperature | -40 ... +80 °C unmoved |
-20 ... +80 °C moved | |
Cable diameter | 6.3 ... 6.7 mm |
Minimum bending radius | 5x Cable diameter (singular bending) |
Drag chain compatible | Yes |
Bending cycles | ≥ 5.000.000 @ Bending radius = 75 mm @ length ≤ 5 m @ speed ≤ 5 m/s @ acceleration ≤ 20 m/s² |
Cycles of alternating bending (tic-toc test) | 1.000.000 @ Bending radius = 75 mm |
Torsional strength | ≥ 5.000.000 @ torsion angle= ±180° @ 1m |
Test voltage U<sub>r.m.s.</sub> | 2 kV Wire / wire / shielding |
Conductor resistance @ 20 °C | ≤120 Ω/km |
Insulation resistance @ 20 °C | ≥ 500 MΩ x km |
Signal run time @ 20 °C | ≤ 5.3 ns/m |
Impedance @ 100 MHz | ‌100 Ω ±5 ‌ |
Material (cable) | PUR (polyurethane) |
---|---|
Colour (cable) | Green |
Specifications | IEC 60332-1-2 Flame retardancy |
---|---|
IEC 61034 Smoke density | |
EN 60811-404 Oil resistance | |
IEC 60754-1 Halogen freeness | |
RoHS 2011/65/EU | |
UL / CSA | AWM21329 (80°C/600V) |
PROFINET | Yes |
Packaging size | 1 |
---|---|
Net weight | 6,100 g |
Country of origin | Romania |
European customs tariff number | 85444290 |
GTIN | 5713140570849 |
5713140570832 | |
eCl@ss | 27061801 Data and communication cable (copper) |
Previous
Next