Data module (USB;RJ45;SUB-D25,f-m)

Article No.: 39 50 002 0145


Data connectors

Data module (USB;RJ45;SUB-D25,f-m)

Article No.: 39 50 002 0145

to see prices and availability.

0

Properties Overview

Data connectors With shielding plate, USB female/female gender changer, size A according to specification 3.0, RJ45 female/female gender changer, 8-pin, metal, Cat. 5e, D-Sub 3 (25 poles) female/male gender changer

Product Details


Category Sockets
Series of hoods/housings Han-Port®
Element Data connectors
Specification With shielding plate
USB female/female gender changer, size A according to specification 3.0
RJ45 female/female gender changer, 8-pin, metal, Cat. 5e
D-Sub 3 (25 poles) female/male gender changer
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
Packaging size 1
Net weight 97.222 g
Country of origin Germany
European customs tariff number 85366990
GTIN 5713140155060
ETIM EC002620
eCl@ss 27182890 Elements for switching cabinet, housing, rack (unspecified)
Previous
Next