MPP-PFT-T1/T1-2p-F-P
Article No.: 09 51 222 0001
Image is for illustration purposes only. Please refer to product description.
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | HARTING Mini PushPull |
Identification | HARTING T1 Industrial |
Element | Panel feed trough set |
Type of hood/housing | Bulkhead mounted housing |
Shielding | Fully shielded, 360° shielding contact |
---|---|
Number of contacts | 2 |
further contacts | + shielding |
Locking type | PushPull |
Rated current | ‌ 1.5 A |
---|---|
Rated voltage | ‌ 60 V DC |
Transmission characteristics | 1 GHz |
Data rate | ‌ 10 Mbit/s |
‌ 100 Mbit/s | |
‌ 1 Gbit/s | |
Limiting temperature | -40 ... +70 °C |
Mating cycles | ≥ 750 |
Degree of protection acc. to IEC 60529 | IP65 / IP67 |
Test voltage U<sub>DC</sub> | 1 kV (contact-contact) |
2.25 kV (contact-ground) |
Material (contacts) | Copper alloy |
---|---|
Surface (contacts) | Tin plated |
Material (hood/housing) | Polybutylene terephthalate (PBT) |
Colour (hood/housing) | Black |
Material (seal) | PTS |
Colour (seal) | Yellow |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Nickel |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R26 |
Specifications | IEC 63171-6 |
---|---|
UL / CSA | |
Packaging size | 1 |
---|---|
Net weight | 7.5 g |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140570665 |
ETIM | EC002636 |
eCl@ss | 27440114 Rectangular connector (for field assembly) |
Previous
Next