M17 Insert,crimp,17-pole,male
Artikel nr.: 21 17 505 0000
Billedet er kun til illustrationsformål. Se venligst produktbeskrivelsen.
M17 Insert,crimp,17-pole,male
Artikel nr.: 21 17 505 0000
for at se priser og tilgængelighed.
0
for at se priser og tilgængelighed.
0
Oversigt over egenskaber
Detaljer om produktet
Category | Inserts |
---|---|
Series | Circular connectors M17 |
Identification | Signal |
Element | Inserts |
Termination method | Crimp termination |
---|---|
Gender | Male |
Number of contacts | 17 |
Number of signal contacts | 17 |
Rated current | 3.6 A |
---|---|
Rated voltage | 63 V |
Rated impulse voltage | 1.5 kV |
Pollution degree | 3 |
Limiting temperature | -40 ... +125 °C |
Mating cycles | ≥ 500 |
Material (insert) | Polyamide (PA) |
---|---|
Colour (insert) | Black |
Material flammability class acc. to UL 94 | V-0 |
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
Specifications | IEC 61984 |
---|---|
IEC 60664-1 | |
UL / CSA | |
Approvals | CE |
Packaging size | 1 |
---|---|
Net weight | 0.01 g |
Country of origin | Romania |
European customs tariff number | 85366990 |
GTIN | 5713140568440 |
5713140819511 | |
ETIM | EC003557 |
eCl@ss | 27440223 Contact insert for circular connectors |
Tidligere
Næste