Produktkategori:
Metric circular connectors
M23
Filter
Produkter 19
Relevance
Inserts, PCB solder termination, Male, Polyamide (PA), White, Rated current: 8 A, Contacts: 17, Copper alloy, Gold plated
M23 17 Male -soldered contact
Artikel nr.: 09 15 117 2603
Inserts, PCB solder termination, Male, Polyamide (PA), White, Rated current: 20 A, Contacts: 6, Copper alloy, Gold plated
M23 06 Male -E
Artikel nr.: 09 15 106 2603
Inserts, PCB solder termination, Female, Polyamide (PA), White, Rated current: 20 A, Contacts: 6, Copper alloy, Gold plated
M23 06 Female -E
Artikel nr.: 09 15 106 2703
Inserts, PCB solder termination, Male, Polyamide (PA), White, Rated current: 8 A, Contacts: 12, Copper alloy, Gold plated
M23 12 Male -soldered contact
Artikel nr.: 09 15 112 2603
Inserts, PCB solder termination, Female, Polyamide (PA), White, Rated current: 8 A, Contacts: 17, Copper alloy, Gold plated
M23 17 Female -soldered contact
Artikel nr.: 09 15 117 2703
Inserts, PCB solder termination, Female, Polyamide (PA), White, Contacts: 19, Copper alloy, Gold plated
M23 19 Female -soldered contact
Artikel nr.: 09 15 119 2703
Inserts, PCB solder termination, Female, Polyamide (PA), White, Contacts: 9, Copper alloy, Gold plated
M23 09 Female -soldered contact
Artikel nr.: 09 15 109 2703
Inserts, PCB solder termination, Female, Polyamide (PA), White, Rated current: 8 A, Contacts: 12, Copper alloy, Gold plated
M23 12 Female -soldered contact
Artikel nr.: 09 15 112 2703
Inserts, PCB solder termination, Male, Polyamide (PA), White, Contacts: 19, Copper alloy, Gold plated
M23 19 Male -soldered contact
Artikel nr.: 09 15 119 2603
Inserts, PCB solder termination, Male, Polyamide (PA), White, Contacts: 9, Copper alloy, Gold plated
M23 09 Male -soldered contact
Artikel nr.: 09 15 109 2603
Inserts, PCB solder termination, Female, Polyamide (PA), White, Rated current: 20 A, Contacts: 7, Copper alloy, Gold plated
M23 07 Female -soldered contact
Artikel nr.: 09 15 107 2703
Inserts, PCB solder termination, Male, Polyamide (PA), White, Rated current: 20 A, Contacts: 7, Copper alloy, Gold plated
M23 07 Male -soldered contact
Artikel nr.: 09 15 107 2603
Bulkhead mounted housing, Rear mounting, Size: M23, Screw locking, ComLock rapid locking, Material (hood/housing): Copper-zinc alloy, Nickel plated, Material (seal): NBR, Degree of protection: IP67, locked condition, IP69 / IPX9K acc. to ISO 20653, locked condition
M23 HBM back M3
Artikel nr.: 09 15 100 0306
Bulkhead mounted housing, Rear mounting, Size: M23, Screw locking, ComLock rapid locking, Material (hood/housing): Copper-zinc alloy, Nickel plated, Material (seal): NBR, Degree of protection: IP67, locked condition, IP69 / IPX9K acc. to ISO 20653, locked condition
M23 HBM back M2,5
Artikel nr.: 09 15 100 0305
Bulkhead mounted housing, Front mounting, Size: M23, Screw locking, ComLock rapid locking, Material (hood/housing): Copper-zinc alloy, Nickel plated, Material (seal): NBR, Degree of protection: IP67, locked condition, IP69 / IPX9K acc. to ISO 20653, locked condition
M23 HBM front 3,2mm
Artikel nr.: 09 15 100 0302
Bulkhead mounted housing, Front mounting, Size: M23, Screw locking, ComLock rapid locking, Material (hood/housing): Copper-zinc alloy, Nickel plated, Material (seal): NBR, Degree of protection: IP67, locked condition, IP69 / IPX9K acc. to ISO 20653, locked condition
M23 HBM front 2,7mm
Artikel nr.: 09 15 100 0301
Snap ring, Spare part
Plastic snap ring - Male
Artikel nr.: 09 15 100 9301
Snap ring, Spare part
Plastic snap ring - Female
Artikel nr.: 09 15 100 9302
Bulkhead mounted housing, Rear mounting, Size: M23, Screw locking, ComLock rapid locking, Material (hood/housing): Copper-zinc alloy, Nickel plated, Material (seal): NBR, Degree of protection: IP67, locked condition, IP69 / IPX9K acc. to ISO 20653, locked condition
M23 HBM back 2,7mm
Artikel nr.: 09 15 100 0307
19 (af 19)