INDUSTRY SEGMENT - Machinery (Plastics)

Plastic machinery connectors

Flexibility and modularity are imperative for plastics machinery – because the tools, material supply and control of process variables are dependant on the product.

HARTING solutions for the machine building industry 

The HARTING Technology Group accompanies you through technological transformations. Our innovative components, consultants, services and systems help us to guide our customers into the digital future. We are your single-source solution: offering everything from individual components to custom-fit systems. HARTING is advancing the digitalisation of the machine building industry with innovative, scalable interface solutions for all types of power, signal or data connections in machinery. These solutions can take advantage of demands in practically any industrial sub-segment. 


Plastic machinery Solutions for standardised connections

Flexibility and modularity are imperative for plastics machinery – because the tools, material supply and control of process variables are dependant on the product. HARTING provides solutions for all of the standardised connections (such as EUROMAP) used in the plastics industry. Customised solutions for your applications are also possible. 


Machinery - Plastics digital applications

Applications:
•    Linear Robot
•    Control Cabinet
•    Drying Unit
•    Temperature Control
•    Moulding Die

Explore Now!

Linear Robot

Solutions and benefits
•    Space and weight saving design (miniaturisation)
•    Safe and continuous screen connection (EMC)
•    Durable connections through proven design
•    Safe & reliable connection at set-up and exchange of units
•    Fast and easy cable assembly, saves time and money

PushPull Device connectivity

•    All-purpose use for data, signal and power
•    Device integration to the PCB
•    Thermoplastic or metal hoods/housings
•    IP65 / IP67
•    Intuitive locking mechanism

Find out more!

PushPull data RJ45

•    Data transmission up to 10 Gbit/s
•    Quick connection requires no tools

Find out more!

PushPull Power

•    Device power supply up to 690 V / 16 A
•    Quick connection requires no tools

Find out more!

Han-Modular® The modular connector

Han Modular Domino module
HARTING has accompanied and supported the industrial transformation for more than 70 years. In the 1940s and 1950s, the first successful products, electrical consumer goods for everyday use, laid an important foundation stone for the new beginning. The foundation for today's industrial transformation is formed by basic technologies such as interfaces for the transmission of power, data and signals. HARTING is therefore launching the Han-Modular® Domino modules, which will take the world of modular industrial connectors to the next level. They open up new possibilities for optimisation, including space and weight savings of up to 50%, thus reducing the CO2 footprint.

 

Find out more!

Data transmission

Your benefits at a glance:
•    Powerful interfaces for the growing data stream
•    Robust and longstanding solution
•    Efficient transmission of high definition multimedia
•    Optionaly shielded data transmission (electromagnetic radiation)

Find out more!

Pneumatic modules

In order to meet the increased demands on interfaces in flexible production, HARTING has developed a new pneumatic module – the Han® Pneumatic Module Metal. The new module features robust as well as durable metal contacts and can be plug/unplugged at least 10,000 times. The new module allows users to take advantage of compressed air even in production plants which are often reconfigured, e.g. to power drives, controls, brakes, holding and unloading devices.

Find out more!

Han-Eco®

Your benefits at a glance:
•    Metal and plastic variants of standards Han-Eco® A and Han-Eco® B, respectively, are intermateable
•    Rear mounting option considerably reduces installation times
•    Low weight solution offers high mechanical robustness
•    Outdoor variants available for enhanced environmental requirements
•    Corrosion resistant hoods and housings made of plastic
•    Fire resistance according to UL94 V0

Find out more!

Signal Up to 10 A

Strong signal transmission requires less space
The new triple “D” inserts are standing for maximum contact density – up to 130% plus, compared to previous standards – without reducing the rated voltage.

Find out more!

Han D® / DD® / Han® DDD Up to 216 contacts

•    250 V / 10 A
•    High density of contacts
•    Available in multiple termination techniques
•    FO contacts are possible
•    For Han A® / Han® B hoods/housings

Find out more!

Han A® Standard Hoods/housings for industrial applications

•    Slim, space saving construction type
•    Thermoplastic or metal hoods/housings
•    IP67

Find out more!

Control Cabinet

Solutions and benefits
•    Safe and continuous screen connection (EMC) in IP 65/67, giving protected electrical signals within a sealed environment
•    Safe and tool-less separation and connection of individual units saves time and money
•    Connectors allow higher density of signal and power line distribution in control cabinets, this reduces space requirements
•    Broad range of components and devices for different applications, gives flexibility in design
•    Fast and reliable connection through individual coding, stops potential mismatching of connectors/systems

Han® Q Compact connectors

The industry trend towards miniaturisation continues unabated. Here, the HARTING single-pole Han® Q 1/0 Axial Screw Protected offers an optimal solution. The connector enables the transmission of high currents – greater than 100 A – in the small footprint of 3 A housings.

Find out more!

Han A® Slim construction type (up to 16 amperes)

•    Up to 16 contacts
•    Available in multiple termination techniques
•    400 V / 16 A

Find out more!

Han A® Standard Hoods/housings for industrial applications

•    Slim, space saving construction type
•    Thermoplastic or metal hoods/housings
•    IP67

Find out more!

Han-Modular® The modular connector

Han Modular Domino module
HARTING has accompanied and supported the industrial transformation for more than 70 years. In the 1940s and 1950s, the first successful products, electrical consumer goods for everyday use, laid an important foundation stone for the new beginning. The foundation for today's industrial transformation is formed by basic technologies such as interfaces for the transmission of power, data and signals. HARTING is therefore launching the Han-Modular® Domino modules, which will take the world of modular industrial connectors to the next level. They open up new possibilities for optimisation, including space and weight savings of up to 50%, thus reducing the CO2 footprint.

 

Find out more!

Han-Eco®

Your benefits at a glance:
•    Metal and plastic variants of standards Han-Eco® A and Han-Eco® B, respectively, are intermateable
•    Rear mounting option considerably reduces installation times
•    Low weight solution offers high mechanical robustness
•    Outdoor variants available for enhanced environmental requirements
•    Corrosion resistant hoods and housings made of plastic
•    Fire resistance according to UL94 V0

Find out more!

Han® B Standard hoods/housings for industrial connectors

•    Many variations: for precise industrial applications
•    A proven hoods/housings made of powder-coated die-cast aluminium
•    IP65 / IP67
•    Locking levers: Han-Easy Lock®

Find out more!

Power 16 ... 300 A

•    250 V / 10 A
•    High density of contacts
•    Available in multiple termination techniques
•    FO contacts are possible
•    for Han A® / Han® B hoods/housings

Find out more!

Han-Snap® Hoods/housings for closed switching rooms

•    On-wall or DIN rail mounting
•    Distribution boxes and electrical cabinets
•    Open access for measurement and testing purposes – even during operations
•    IP20

Find out more!

Han E® / Han® ES/ES Press/ESS/EE/EEE for up to 16 A capacity

•    All-purpose use
•    Available in multiple termination techniques
•    500 V / 16 A

Find out more!

Industrial Ethernet Switches

Your benefits at a glance:
•    Unique variety with over 200 variants
•    Compact design
•    Integrated PoE+ standard
•    Extended temperature range
•    Full Gigabit Ethernet
•    Energy-efficient

Find out more!

Ha-VIS eCon 2000 RJ45

Owing to the extremely flat design, the switches can also be accommodated in installations where space is restricted towards the cable connection at the front.

Find out more!

Ha-VIS eCon 3000

Ha-VIS eCon 3000 Fast Ethernet Basic
•    Fast Ethernet Non-Blocking Switch architecture in accordance with IEEE 802.3
•    Variants with industrial temperature range of -40°C ... +70°C
•    Wide range power supply 24/48 VDC
•    Surge protection and reverse polarity protection
•    Minimum energy consumption due to energy-efficient Ethernet
•    Optimised DIN rail bracket

Find out more!

Ha-VIS eCon 7000

•    High degree of protection
•    plug-and-play
•    M12 interface

Find out more!

Drying Unit

Solutions and benefits
•    Broad range of components for different applications and design requirements, gives design flexibility
•    Durable connections through proven design
•    Components and protection covers of different sizes in IP 65/67, offers exceptional environmental protection
•    Safe and continuous screen connection (EMC), gives electrical signal protection
•    Safe & reliable connection at set-up and exchange of units through individual coding, eliminating mistaken mating between connectors

Han-Modular® The modular connector

Han Modular Domino module
HARTING has accompanied and supported the industrial transformation for more than 70 years. In the 1940s and 1950s, the first successful products, electrical consumer goods for everyday use, laid an important foundation stone for the new beginning. The foundation for today's industrial transformation is formed by basic technologies such as interfaces for the transmission of power, data and signals. HARTING is therefore launching the Han-Modular® Domino modules, which will take the world of modular industrial connectors to the next level. They open up new possibilities for optimisation, including space and weight savings of up to 50%, thus reducing the CO2 footprint.

Find out more!

Han® B Standard hoods/housings for industrial connectors

•    Many variations: for precise industrial applications
•    A proven hoods/housings made of powder-coated die-cast aluminium
•    IP65 / IP67
•    Locking levers: Han-Easy Lock®

Find out more!

Power 16 ... 300 A

•    250 V / 10 A
•    High density of contacts
•    Available in multiple termination techniques
•    FO contacts are possible
•    for Han A® / Han® B hoods/housings

Find out more!

Han-Brid® for industrial communications

•    for hybrid Fieldbus structures
•    Data and power interface
•    Copper and FO

Find out more!

Han A® Standard Hoods/housings for industrial applications

•    Slim, space saving construction type
•    Thermoplastic or metal hoods/housings
•    IP67

Find out more!

D-Sub Subminiature D connectors

•    Interface connector
•    Standard, Power, coaxial, IP 67 and filter
•    MVB, WTB, CAN, Profibus, RS232 interfaces
•    acc. to CECC 75301-802

Find out more!

Temperature Control

Solutions and benefits
•    Components and devices in IP 65/67 equipped with interfaces of different locking mechanisms
•    Proven range of industry-standard connectors for board-to-board, wire and cable-to-board applications
•    Enclosures and insert for all established standards (e.g. Euromap 14, etc.)
•    Mechanical coding for fast and reliable connection, available also for drawer systems and modules offers connection security
•    Broad range of special contact types for thermocouples

har-port Service interfaces

The main advantages of the har-port product range are:
•    Very easy mounting with a round panel cut out and only one central fixing nut M22
•    Panel cut out and design fit all typical industrial control or emergency stop switches and control lamps (acc. to IEC 60945-5) by SIEMENS, EATON, Schneider and other companies
•    Very attractive and practical design
•    Big range of accessories like the protection cover, labeling system and blind cover

Find out more!

RJ45

RJ Industrial® Multifeature

On top of all ethernet network installers wishlist is the easy and fast assembly of network infrastructure. In traditional RJ 45 solutions for industrial networks, the time for confection is 50% for preparation of the cable and 50% for connecting. With our new RJ Industrial® Multifeature you'll get an absolutely robust and reliable connector with integrated cutting tools for fast and easy assembly. A time saving of about 25% in the assembly is possible.

 

Find out more!

USB

The main advantages of the har-port product range are:
•    Very easy mounting with a round panel cut out and only one central fixing nut M22
•    Panel cut out and design fit all typical industrial control or emergency stop switches and control lamps (acc. to IEC 60945-5) by SIEMENS, EATON, Schneider and other companies
•    Very attractive and practical design
•    Big range of accessories like the protection cover, labeling system and blind cover

Find out more!

PCB connectors

Devices and applications are getting smaller and more compact. So the circuit boards and innards of the devices must move closer together. HARTING is responding to the trend towards miniaturisation with appropriate solutions for the various dimensions and applications that involve PCB connections.

Find out more!

DIN 41612

•    Contact spacing 2.54 mm
•    acc. to IEC 60603-2
•    3 rows
•    Up to 96 contacts
•    PCB to PCB, mezzanine or cable-to-PCB

Find out more!

har-flexicon®

The har-flexicon® connector from HARTING is the miniature SMD connector for the quick connection of single conductors and provides a perfect connection between peripherals and PCB for industrial devices.

Find out more!

Han-Modular® The modular connector

The modular connector series: integrating power, signal, data and even compressed air into a single unique interface.

Your benefits at a glance:
•    Integration of multiple connectors into a single unit
•    Shorter installation times
•    Significant reduction in space requirements
•    Cost savings on components and the entire system
•    Future-proof thanks to flexible enhancements

Find out more!

Han® B Standard hoods/housings for industrial connectors

•    Many variations: for precise industrial applications
•    A proven hoods/housings made of powder-coated die-cast aluminium
•    IP65 / IP67
•    Locking levers: Han-Easy Lock®

Find out more!

Power 16 ... 300 A

•    250 V / 10 A
•    High density of contacts
•    Available in multiple termination techniques
•    FO contacts are possible
•    for Han A® / Han® B hoods/housings

Find out more!

Han® Thermocouple for temperature measurement conductors

•    Iron and constantan contacts according to IEC 60584 type J
•    Screw termination
•    Crimp termination
•    Ideal for injection moulding machines

Find out more!

Moulding Die

Solutions and benefits
•    Mechanical coding for fast and reliable connection, elimination of incorrect mating
•    Components and protection covers of different sizes in IP 65/67, giving exceptional environmental protection
•    Connector systems for temperatures up to 200°C
•    Broad range of compact components for all types of power data and signal interfaces, offering greater design flexibility
•    Broad range of special contact types for thermocouples

Han® Thermocouple for temperature measurement conductors

•    Iron and constantan contacts according to IEC 60584 type J
•    Screw termination
•    Crimp termination
•    Ideal for injection moulding machines

Find out more!

Han® B Standard hoods/housings for industrial connectors

•    Many variations: for precise industrial applications
•    A proven hoods/housings made of powder-coated die-cast aluminium
•    IP65 / IP67
•    Locking levers: Han-Easy Lock®

Find out more!

Han A® Standard Hoods/housings for industrial applications

•    Slim, space saving construction type
•    Thermoplastic or metal hoods/housings
•    IP67

Find out more!

Han® High Temp for extreme temperatures up to 200 °C

•    Pluggable Connections also in high temperature environments
•    Installation without special tooling with screw termination version for maintenance and smaller series
•    Crimp Version for mass production and project demands
•    Reduces Downtimes for Maintenance and Setup Operations

Find out more!

Inserts

•    Adaption of the produced energy to the grid demands
•    High frequent electromagnetic interferences
•    Accurate and calibrated measurement of the produced energy
•    Individual designed high power electronics inside the inverter

Find out more!

Hoods/Housings

Metal hoods and housings with excellent corrosion resistance

Find out more!
Machinery (Plastics) application products : Overview

Digital Tools | Whenever you need it

Stay connected with us