INDUSTRIES SEGMENT - Robotic

Quickly connecting data, signal and power – these are the lifelines of every robot.

High-performance highly available power, signal, data and pneumatic connections for all types and sizes of robots: HARTING provides interfaces for the robotic controllers, drives, as well as for task-specific gripper and transfer systems.

Robotic trends: miniaturisation and modularisation.

We support you with highly efficient solutions, such as modular connectors that transmit power and signals between the control cabinet and the robot. Our portfolio also includes easy-to-plug data interfaces for connecting the actuator technology and sensors at the robot head.


HARTING | Much more than just connectors.

We provide connectivity solutions for transmitting power, data and signals for the industrial automation. Automation devices are the subcomponent systems that make machinery and equipment run which can be seen as the brain (PLCs), eyes (vision systems), arms (motors and drives), and other senses (sensors) of equipment. We will introduce to you which connector is suitable for your application.

Robotic digital applications

Applications:
•    Industrial Robot
•    Automated Guided Vehicle
•    Assembly Robot

Explore Now!

Industrial Robot

Solutions and benefits:
•    Space- and weight saving design (miniaturisation)
•    Safe and continuous screen connection (EMC), offering protected electrical signals
•    Durable connections through proven design
•    Safe and reliable connection at set-up and exchange of units
•    Fast and easy cable assembly, saving time and money

Han-Modular® The modular connector

The modular connector series: integrating power, signal, data and even compressed air into a single unique interface.

Your benefits at a glance:
•    Integration of multiple connectors into a single unit
•    Shorter installation times
•    Significant reduction in space requirements
•    Cost savings on components and the entire system
•    Future-proof thanks to flexible enhancements
 

Find out more!

Han-Modular® Flexbox

Modular building block system for the configuration of housings that meets exactly the customer's requirements.

Your benefits at a glance:
•    Time and cost optimisation: Fast exchange of energy chains via Plug & Play
•    High flexibility: energy chain can be easily adapted to the individual requirements of a manufacturing system
•    Perfect fit: the connector can be adapted to the geometry of the chain
•    Easy expandability: versatile combination possibilities thanks to the broad Han-Modular® portfolio
•    Space savings: flat housing concept
•    Low maintenance / less downtimes
 

Find out more!

PushPull Device connectivity

•    All-purpose use for data, signal and power
•    Device integration to the PCB
•    Thermoplastic or metal hoods/housings
•    IP65 / IP67
•    Intuitive locking mechanism

    Find out more!

    HARTING RJ Industrial® Ethernet data interfaces

    Your benefits at a glance:
    •    RJ 45 PCB sockets with and without transformer from 10/100Mbit/s to 10Gbit/s
    •    Easy and fast field-terminable RJ45 plugs and sockets for data transmission in networks
    •    Patch panels, DIN rail outlets and IP65/67 outlets
    •    Extensive patch cable range
    •    Matching accessories such as cable connectors, protective caps and tools

    Find out more!

    Circular connectors

    As one of the largest manufacturers of industrial connection technology, HARTING has a comprehensive portfolio of circular connectors in all common sizes and codings. The product range includes circular connectors, overmoulded cable assemblies as well as  PCB connectors and panel feed throughs that can be assembled on-site.

    Find out more!

    Distribution boxes / sensor actuator boxes

    Your advantages at a glance:
    •    LED for showing operating mode and status
    •    Cabling is quick, easy and safe
    •    Quick installations
    •    Optimised facility maintenance
    •    Customised solutions
    •    In well-known HARTING quality
    •    Our portfolio includes various solutions with sensor actuator boxes for many applications

    Find out more!

    har-flexicon®

    The har-flexicon® connector from HARTING is the miniature SMD connector for the quick connection of single conductors and provides a perfect connection between peripherals and PCB for industrial devices.

    Find out more!

    Han-Yellock®

    Your benefits at a glance:
    •    Self-contained interface concept
    •    Han-Yellock® module for allowing contacts and potentials to be duplicated
    •    Adapter frame for using the Han-Modular® modules
    •    Monoblocks for the highest contact density

    Find out more!

    Han® B Standard hoods/housings for industrial connectors

    • Many variations: for precise industrial applications
    • A proven hoods/housings made of powder-coated die-cast aluminium
    • IP65 / IP67
    • Locking levers: Han-Easy Lock®
       
    Find out more!

    Han® HP Hoods/housings for rough environments

    • Robust housing
    • Compact design saves space
    • Excellent EMC characteristics
    • Screw lock made of high-quality stainless steel
    • Internal seal
       
    Find out more!

    Han® HP Direct for direct electrical cabinet installation

    • Screw lock made of high-quality stainless steel
    • Particularly robust for industrial and outdoor applications
       
    Find out more!

    Han D® / DD® / Han® DDD Up to 216 contacts

    • 250 V / 10 A
    • High density of contacts
    • Available in multiple termination techniques
    • FO contacts are possible
    • for Han A® / Han® B hoods/housings
       
    Find out more!

    Han E® / Han® ES/ES Press/ESS/EE/EEE for up to 16 A capacity

    • All-purpose use
    • Available in multiple termination techniques
    • 500 V / 16 A
       
    Find out more!

    Han-Com® Combination connectors

    • Combination of signal and power in one insulation body
    • Power range up to 690 V / 100 A
    • Control range up to 400 V / 16 A
    • Available in multiple termination techniques
    • Usage of Han® C, Han D®, Han E® and FO contacts
       
    Find out more!

    Industrial Ethernet Switches

    Your benefits at a glance:
    •    Unique variety with over 200 variants
    •    Compact design
    •    Integrated PoE+ standard
    •    Extended temperature range
    •    Full Gigabit Ethernet
    •    Energy-efficient

    Find out more!

    Automated Guided Vehicle

    Solutions and benefits:
    •    HARTING Ethernet switches as well as components comply with the most demanding standards
    •    RFID solutions are easy to programme and most accurate when it comes to monitoring of processes
    •    Preassembly is quick and easy
    •    Secure and reliable connection technology facilitates installation and removal of components
    •    Broad portfolio offers components and devices for most diverse installation situations

    Han® M23 All-purpose circular connector

    An overview of the advantages:
    •    Standard IP67 protection
    •    Excellent EMC characteristics
    •    Tamper-proof thanks to solid over-moulding
    •    Signal/Power hybrid available
    •    Available with PUR or PVC sheathing
    •    Robust cable assemblies protected against shock and vibration
    •    Compatible with conventional mating faces

    Find out more!

    har-port Service interfaces

    The main advantages of the har-port product range are:
    •    Very easy mounting with a round panel cut out and only one central fixing nut M22
    •    Panel cut out and design fit all typical industrial control or emergency stop switches and control lamps (acc. to IEC 60945-5) by SIEMENS, EATON, Schneider and other companies
    •    Very attractive and practical design
    •    Big range of accessories like the protection cover, labeling system and blind cover

    Find out more!

    Han-Modular® The modular connector

    The modular connector series: integrating power, signal, data and even compressed air into a single unique interface.

    Your benefits at a glance:
    •    Integration of multiple connectors into a single unit
    •    Shorter installation times
    •    Significant reduction in space requirements
    •    Cost savings on components and the entire system
    •    Future-proof thanks to flexible enhancements
     

    Find out more!

    Industrial Ethernet Switches

    Your benefits at a glance:
    •    Unique variety with over 200 variants
    •    Compact design
    •    Integrated PoE+ standard
    •    Extended temperature range
    •    Full Gigabit Ethernet
    •    Energy-efficient

    Find out more!

    har-flexicon®

    The har-flexicon® connector from HARTING is the miniature SMD connector for the quick connection of single conductors and provides a perfect connection between peripherals and PCB for industrial devices.

    Find out more!

    har-flex®

    Smaller, more powerful and more robust at the same time is the credo in all areas on the way to Industry 4.0. The miniaturized design and high variability of har-flex® PCB connector provide device manufacturers with a freely scalable connection technology that enables them to meet the demands of miniaturization. 

    Signal, Data and Power - the har-flex® PCB connectors offer a wide range of connection solutions for printed circuit boards, featuring diverse designs and pole counts.
     

    Find out more!

    Cable assemblies

    The system cabling is the backbone of any application. Improper selection and laying of the cabling can lead to serious faults. Our cable assemblies offer optimised electrical and mechanical support, as all assemblies are extensively tested to guarantee reliable functioning in your application. By combining serial components into efficient package solutions or assembled cable harnesses, we create solutions of the highest quality standard – for the flawless transmission of data, signals and power for a wide range of applications.

    Find out more!

    Assembly Robot

    Solutions and benefits:
    •    Space- and weight saving design (miniaturisation)
    •    Safe and continuous screen connection (EMC), offering protected electrical signals
    •    Durable connections through proven design
    •    Safe and reliable connection at set-up and exchange of units
    •    Fast and easy cable assembly, saving time and money

    Circular connectors

    As one of the largest manufacturers of industrial connection technology, HARTING has a comprehensive portfolio of circular connectors in all common sizes and codings. The product range includes circular connectors, overmoulded cable assemblies as well as  PCB connectors and panel feed throughs that can be assembled on-site.

    Find out more!

    ix Industrial®

    With the Captain ix, we've created a small giant with a clear mission: to revolutionise the world of industrial Ethernet and move away from old connections! This mission has been accomplished – the ix Industrial is now a well-known miniature alternative to the RJ45. So it’s not just another connector, but rather an industry standard in compliance with IEC 61076-3-124 and a reliable interface for device manufacturers. Congratulations for becoming the standard! 

    Find out more!

    PushPull Device connectivity

    •    All-purpose use for data, signal and power
    •    Device integration to the PCB
    •    Thermoplastic or metal hoods/housings
    •    IP65 / IP67
    •    Intuitive locking mechanism

    Find out more!

    Han A® Standard Hoods/housings for industrial applications

    • Slim, space saving construction type
    • Thermoplastic or metal hoods/housings
    • IP67
       
    Find out more!

    Han® Q Compact connectors

    • Many application possibilities
    • High density of contacts
    • Fast and reliable processing
    • Available in multiple termination techniques
       
    Find out more!

    har-flexicon®

    The har-flexicon® connector from HARTING is the miniature SMD connector for the quick connection of single conductors and provides a perfect connection between peripherals and PCB for industrial devices.

    Find out more!

    preLink® Ethernet cabling system

    The preLink® cabling system is an all-purpose cabling solution for IT, building automation and industry. It is a solution that can be used for all applications equally well.

    Find out more!

    Cable assemblies

    The system cabling is the backbone of any application. Improper selection and laying of the cabling can lead to serious faults. Our cable assemblies offer optimised electrical and mechanical support, as all assemblies are extensively tested to guarantee reliable functioning in your application. By combining serial components into efficient package solutions or assembled cable harnesses, we create solutions of the highest quality standard – for the flawless transmission of data, signals and power for a wide range of applications.

    Find out more!

    Han® HP Direct for direct electrical cabinet installation

    • Screw lock made of high-quality stainless steel
    • Particularly robust for industrial and outdoor applications
       
    Find out more!

    Han-Com® Combination connectors

    • Combination of signal and power in one insulation body
    • Power range up to 690 V / 100 A
    • Control range up to 400 V / 16 A
    • Available in multiple termination techniques
    • Usage of Han® C, Han D®, Han E® and FO contacts
       
    Find out more!

    Han® B Standard hoods/housings for industrial connectors

    • Many variations: for precise industrial applications
    • A proven hoods/housings made of powder-coated die-cast aluminium
    • IP65 / IP67
    • Locking levers: Han-Easy Lock®
       
    Find out more!

    Han D® / DD® / Han® DDD Up to 216 contacts

    • 250 V / 10 A
    • High density of contacts
    • Available in multiple termination techniques
    • FO contacts are possible
    • for Han A® / Han® B hoods/housings
       
    Find out more!

    HARTING RJ Industrial® Ethernet data interfaces

    Your benefits at a glance:
    •    RJ 45 PCB sockets with and without transformer from 10/100Mbit/s to 10Gbit/s
    •    Easy and fast field-terminable RJ45 plugs and sockets for data transmission in networks
    •    Patch panels, DIN rail outlets and IP65/67 outlets
    •    Extensive patch cable range
    •    Matching accessories such as cable connectors, protective caps and tools

    Find out more!

    Han-Modular® The modular connector

    The modular connector series: integrating power, signal, data and even compressed air into a single unique interface.

    Your benefits at a glance:
    •    Integration of multiple connectors into a single unit
    •    Shorter installation times
    •    Significant reduction in space requirements
    •    Cost savings on components and the entire system
    •    Future-proof thanks to flexible enhancements
     

    Find out more!

    Ha-VIS eCon 2000 RJ45

    Owing to the extremely flat design, the switches can also be accommodated in installations where space is restricted towards the cable connection at the front.

    Find out more!

    PushPull Signal

    Your benefits at a glance:
    •    PushPull connector for transmitting data, signal and power
    •    Ten signal contacts for transmitting analogue, digital, low-voltage and bus signals
    •    Fast on-site assembly using pre-assembled inserts
    •    High EMC compatibility because of shielded inserts

    Find out more!
    Robotic Devices products : Overview

    Digital Tools | Whenever you need it


    Stay connected with us