PRODUCTS & SOLUTIONS
Han® S 200 System Cabling
Achieve maximum flexibility with the right cabling solution
By taking advantage of modern energy storage systems, sustainable regenerative energies such as those from the sun or wind can be stored. This enables the energy generated to be used in a delayed, demand-driven manner.
HARTING offers a safe connection technology for modular battery storage systems with its Han®S series and the matching cabling. The compact housings in this series feature contacts for power up to 200 A and 1500 V DC. The panel mounted housings can be rotated 360 degrees, which gives you excellent flexibility. The cables are resistant to high and low temperatures, UV radiation, ozone and acids.
Fast installation and set-up
Han® S 200 system cabling helps us along the path towards a sustainable energy system for the future. Featuring simple, fast and safe contacting, the Han® S 200 system cabling is the ideal connection for the front wiring of modular battery storage systems. There is a red variant of the Han® S for the positive terminal and a black variant for the negative terminal. Both are also mechanically coded to eliminate the risk of mismating. These characteristics are advantageous during service and maintenance.
The female contacts include three different cross-sections (e.g. 25 mm², 35 mm² and 50 mm²) with a cable that has excellent resistance to UV, oil, fuels and high temperatures.
Reducing operating costs
The advantage of pre-assembled cables is that they enable a quick and easy initial commissioning. Another customer benefit provided by this Plug & Play solution is that are no tooling, storage or labour costs occur – so the total cost of operating materials is reduced. The assemblies are 100% tested according to the HARTING's high quality standards.
Your advantages at a glance:
- Transmission of high power up to 200 A at 1500 V DC, 1000 V AC
- Visible check of the locking status ensures safe installation
- Fast installation and set-up, even for large batch sizes
- Finger-safe contacts
- Mechanical coloured coding system
- Cable is resistant to heat, cold, UV, ozone and acids
- Reduced operating Costs due to elimination of tooling, storage and labour costs
- Han® S according to UL standards 1973, 4128, 9540