Products & Solutions
har-port Service Interfaces for Ethernet and USB
A true all-around talent
With har-port HARTING offers the user all service interfaces for Ethernet, USB, video and audio signals.
Controllers and industrial PCs are made accessible from the outside in a simple and visually appealing way, which predestines the service interface for use in control cabinet construction, in operator terminals, in trains or in medical devices. The application possibilities are hardly limited.
Thanks to its compact and elegant design, however, har-port is also an ideal communication interface for conference tables or high-grade workstations. The assembly calls for just one central fastening nut in a standardized circular 22,5 mm panel cutout, which is also used for all industrial control switches. There are color options available in silver, black, white and stainless steel. The har-port product range includes service interfaces for 1/10 Gigabit Ethernet, USB 2.0 and 3.0 as well as video and audio signals.
For Ethernet, versions with RJ45 coupling or ready-mounted patch cords are available in lengths from 0.15 m to 10 m.
The har-port product range comprises service interfaces for 1/10 Gigabit Ethernet as well as USB 2.0 and 3.0 Type A. Practice-oriented accessories such as protection covers and sealing covers that protect the interface against unauthorized use and label holders that can be mounted at a later time complete the new HARTING product range.
Useful accessories
Protetive Caps
Metal- Security Cap
Labeling Field
Blind Cover
Nut Mounting Tool
Often customers ask regarding the tightening torque for the har-port central nut. This tightening
torque is specified with 1,2 Nm to 1,5 Nm. With this tool, the customer can easily tighten the nut by
hand. If the recommended torque is reached, the operator feel and get an acoustic feedback.
The main advantages of the har-port product range are:
- Very easy mounting with a round panel cut out and only one central fixing nut M22
- Panel cut out and design fit all typical industrial control or emergency stop switches and control lamps (acc. to IEC 60945-5) by SIEMENS, EATON, Schneider and other companies
- Very attractive and practical design
- Big range of accessories like the protection cover, labeling system and blind cover