INDUSTRY SEGMENT - Marine / Shipbuilding
Reliable connections for shipbuilding
HARTING products are manufactured according to the newest standards. For the maritime industry, the DNV GL Group is the leading classification society which inspects the tests of components.
The demands on interfaces in the shipbuilding industry are very diverse. Important environmental factors are vibration, salt and electro-magnetic compatibility (EMC). HARTING offers suitable industrial connectors to meet such demands. With robust and compact design they ensure a safe and easy installation.
HARTING | Strong in standardization
HARTING products are manufactured according to the newest standards. For the maritime industry, the DNV GL Group is the leading classification society which inspects the tests of components. HARTING Ethernet switches have DNV ship approvals and are tested under different temperatures, air humidity levels, vibration and EMC radiation on board. The permissible application range for HARTING connectors extend from the machine room to the mast.
Reliable connections for shipbuilding
![Touchpoint Image - Ship Touchpoint Image - Ship](/sites/default/files/2023-09/Touchpoint%20Image%20-%20Ship.jpg)
Product Highlights
HARTING for shipbuilding industry
The HARTING Technology Group is skilled in the fields of electrical, electronic and optical connection, transmission and networking, as well as in manufacturing, mechatronics and software creation. The Group uses these skills to develop customized solutions and products such as connectors for energy and data transmission. For the Communication Network Infrastructure HARTING offers a broad range of tailored products.
Han® HPR 24 EasyCon
- Hoods/Housings for higher EMC requirements
- Easy assembly due to split hood and surface mounted housing
- Many assembly possibilities due to separate assembly panels
- External termination of PE termination on hood and surface mounted housing
- Ideal motor/drive connector for transportation sector
- Secure and a visible connection of screening braid of shielded cables
RJ45 Industrial
On top of all ethernet network installers wishlist is the easy and fast assembly of network infrastructure. In traditional RJ 45 solutions for industrial networks, the time for confection is 50% for preparation of the cable and 50% for connecting. With our new RJ Industrial® Multifeature you'll get an absolutely robust and reliable connector with integrated cutting tools for fast and easy assembly. A time saving of about 25% in the assembly is possible.
Han® 1A
The Han® 1A offers a compact, robust and universally deployable rectangular connector system for transmission in all lifelines of Industry 4.0 (data, power, signals). Users can use it in conjunction with low inventory to produce all necessary interfaces, e.g. for small to medium-sized drives.