Design of an industrial connector
Schematic representation
A complete industrial connector consists of the following individual components:
- Cable entry protection
- Hoods
- Male insert
- Female insert
- Housings
- Accessories
With our Online-Configurator, you can configure, save and manage your individual industrial connector yourself.
Further information
Cable entry protection
- Universal cable glands
- Special cable clamp with strain relief, bell mouthed cable fitting and anti-twist devices
- Cable gland with normal or multiple seal
- Extensive range of accessories
Hoods
- Low or high construction top or side cable entry 1 or 2 locking levers
Male insert with
- Screw terminal or crimp terminal (order contacts separately) or cage-clamp terminal
Female insert with
- Screw terminal or crimp terminal (order contacts separately) or cage-clamp terminal
Housings
- Housing (bulkhead mounting): with or without thermoplastic or metal covers, 1 or 2 locking levers
- Housing (surface mounting): low or high construction with or without thermoplastic or metal covers, 1 or 2 locking levers, 1 or 2 cable entries
- Hood (cable to cable): low or high construction for cable to cable connections
Accessories
- Protective covers available
- Code and guide pins for coding
- Special insert fixing screws for use without hoods and housings
- Label according to CSA-approval