Train recognition on the railway track with robust new UHF RFID antenna
on 28.03.2017 at 16:42
The new Ha-VIS RF-ANT-WR24 UHF antenna range is extremely robust and reliable. This antenna range is ideal for creating gates for container tracking and identifying platforms where the antenna is installed directly under the train. The antenna is also suitable for applications in conditions of extreme temperature.
Made of stainless steel, the WR24-r is ideal where a mechanically robust solution is a must. This design also comes without a connector on the antenna. All antenna features are designed for installation in extreme conditions - under the train, for example.
And the WR24-t is the HARTING solution for implementing UHF applications in environments with special temperature range requirements. This antenna can even operate at +150 °C.