HARTING worldwide

14 production sites (red), 43 sales companies and representatives (yellow)

HARTING is presented in:

Africa

South Africa

HARTING South Africa (Pty) Ltd
114 West Street
Sandton 
2031 Johannesburg
South Africa

Tel.: +90 533 385 6043

[email protected]
www.HARTING.com/ZA

America

Brazil

HARTING Ltda.
Alameda Caiapós, 643
06460-110- Barueri - São Paulo
Brazil 

tel: +55 11 5035 0073 
fax: +55 11 5035 4743

[email protected]
www.HARTING.com/BR

Canada

HARTING Canada Inc. 
475 Dumont Avenue, Suite 300
Dorval, Quebec, H9S 5W2 
Canada 

tel: +1 855 659-6653 
fax: +1 855 659-6654

[email protected]
www.HARTING.com/CA

Mexico

HARTING México S.A. de C.V.  
Pedregal No. 24, Col. Molino del Rey | Suites 357 A, B, C 
Del. Miguel Hidalgo, México D.F. 11600 
Mexico 
tel. +1 866-278-0306
[email protected]
www.HARTING.com/MX

HARTING Mexico Manufacturing S.A. de C.V. (Produktionsstandort)
Cto. San Roque Poniente #289 Int A
Santa Fe II, Puerto Interior
Silao, Guanajuato 36275
Mexico 
Tel. +1 847 717-9235
[email protected]
www.HARTING.com/MX

USA

HARTING Inc. of North America 
1370 Bowes Road 
USA-ELGIN, ILLINOIS 60123 
tel: +1 847 741 1500 
fax: +1 847 741 8261
[email protected]
www.HARTING.com/US

HARTING Manufacturing Inc. (Production)
1370 Bowes Road 
USA-ELGIN, ILLINOIS 60123 
tel: +1 847 741 1500 
fax: +1 847 741 8261
www.HARTING.com/US

Asia

China

HARTING (Zhuhai) Sales Ltd.
R
oom 3501, Grand Gateway I,
No. 1 Hong Qiao Road
Xu Hui District
Shanghai 200030, China
tel.: +86 21 3418 9758
fax: +86 21 6386 8636
[email protected]
www.HARTING.com.cn/CN

HARTING (Zhuhai) Manufacturing Co. Ltd. (production)
No. 19, Chuang Xin Si Lu
Zhuhai, Guangdong, China 519085
tel.: +86 756 362 7800
fax: +86 756 362 7900
[email protected]
www.HARTING.com.cn/CN

India

HARTING (India) Private Limited 
7th Floor (West Wing), Central Square II 
Unit No. B 19 part, B 20 & B 21 
TVK Industrial Estate 
Guindy, Chennai 600 032, India 
Tel.: +91 44 43560415 
Fax: +91 44 43560417 
[email protected]
www.HARTING.com/IN

HARTING India Private Limited (Manufacturing)
No.373 & 373/1, Thiruvallur High Road
Thirumazhisai, Chennai – 600 124, India 
[email protected]
www.HARTING.com/IN

Japan

HARTING K.K. 
Yusen Shin-Yokohama 1 Chome Bldg.,2F
1-7-9, Shin-Yokohama, Kohoku-ku
YOKOHAMA 222-0033, Japan 

tel. : +81 45 476 3456 
fax: +81 45 476 3466

[email protected]
www.HARTING.com/JP

Singapore

HARTING Singapore Pte. Ltd.
3A International Business Park
ICON@IBP Tower A #07-02
Singapore 609935, Singapore

tel.: +65 6225 5285

[email protected]
www.HARTING.com/SG

South Korea

HARTING Korea Co. Ltd. 
B-B108, Woolim Lions Valley 5th, 
302, Galmachi-ro, Jungwon-gu 
Seongnam-si, Gyeonggi-do 13201, Republic of Korea 

tel. : +82 31 750 0380 
fax: +82 31 750 0397

[email protected]
www.HARTING.com/KR

Taiwan, China

HARTING Taiwan Ltd. 
Room 1, 5/F 
495 GuangFu South Road 
RC-110 TAIPEI, Taiwan, China 

tel. : +886 227 586 177 
fax: +866 227 587 177

[email protected]
www.HARTING.com/TW

United Arab Emirates

HARTING Middle East FZ-LLC 
Knowledge Village
Block 2A – Office F72 
P.O. Box: 454372 
Dubai, United Arab Emirates
tel. : +971 4 453 9737
fax: +971 4 439 0339
[email protected]
www.HARTING.com/AE

Vietnam

HARTING Vietnam Manufacturing Company Limited (production)
Factory A7-3, Lot 6, Cam Dien - Luong Dien Industrial Park
Cam Dien Commune, Cam Giang District,
Hai Duong Province, Vietnam 

Australia

Australia

HARTING Pty. Ltd.
Suite 11 / 2 Enterprise Drive Bundoora 3083
University Hill
Melbourne, Victoria
Australia

tel. +61 3 9466 7088

[email protected]
www.HARTING.com/AU

Europe

Austria

HARTING Ges.m.b.H.

Deutschstraße 19
1230 Wien, Austria

tel: +43 161 621 21
fax: +43 161 621 2121

[email protected]
www.HARTING.com/AT

Belgium

HARTING N.V.
Z.3 Doornveld 23
1731 ZELLIK, Belgium

tel: +32 2 466 0190
fax: +32 2 466 7855

[email protected]
www.HARTING.com/BE

Czech Republic

HARTING s.r.o.
Mlýnská 2
160 00 PRAHA 6, Czech Republic

tel: +420 220 380 460
fax: +420 220 380 461

[email protected]
www.HARTING.com/CZ

Denmark

HARTING ApS
Resilience House
Lysholt Allé 8
7100 Vejle, Denmark

tel: +45 70 25 00 32
fax: +45 75 80 64 99

[email protected]
www.HARTING.com/DK

Finland

HARTING Oy
Teknobulevardi 3 - 5
01530 VANTAA, Finland

tel: +358 207 291 510
fax: +358 207 291 511

[email protected]
www.HARTING.com/FI

France

HARTING France EURL (sales and production)
ZAC Paris Nord 2
181 avenue des Nations
95934 ROISSY CDG, France

tel: +33 1 4938 3400
fax: +33 1 4863 2306

[email protected]
www.HARTING.com/FR

Germany

HARTING Deutschland GmbH & Co. KG
Simeonscarré 1
32427 Minden, Deutschland
tel.: +49 571 8896 0
fax: +49 571 8896 282

[email protected]
www.HARTING.com/DE

HARTING Applied Technologies GmbH (sales and production)
Wilhelm-Harting-Straße 1
32339 Espelkamp, Deutschland
tel.: +49 5772 47 97500
fax: +49 5772 47 537

[email protected]
www.HARTING.com/HAT

HARTING Automotive GmbH (sales and production)
Marienwerderstraße 2
32339 Espelkamp, Deutschland
tel.: +49 5772 47 586
fax: +49 5772 47 476

[email protected]
www.HARTING.com/AUTOMOTIVE

HARTING IT Software Development GmbH & Co. KG (development)
Marienwerderstraße 2
32339 Espelkamp, Germany
tel.: +49 5772 47 607

[email protected]
www.HARTING.com

HARTING Logistics GmbH & Co. KG
Marienwerderstraße 1-3
32339 Espelkamp, Germany
tel: +49 5772 47 0
fax.: +49 5772 47 400

[email protected]
www.HARTING.com

HARTING Electric GmbH & Co. KG (production)
Wilhelm-Harting-Str. 1
32339 Espelkamp, Deutschland
tel: +49 5772 47 97100
fax: +49 5772 47 495

[email protected]
www.HARTING.com

HARTING Electronics GmbH (production)
Marienwerderstraße 3
32339 Espelkamp, Deutschland
tel: +49 5772 47 97200
fax: +49 5772 47 777

[email protected]
www.HARTING.com

HARTING Customised Solutions GmbH & Co. KG (production)
In der Tütenbeke 22
32339 Espelkamp, Deutschland

tel: +49 5772 47 0
fax: +49 5772 47 400

[email protected]
www.HARTING.com

HARTING Stiftung & Co. KG (holding)
Marienwerderstraße 3
D-32339 Espelkamp, Germany
tel: +49 5772 47 0
fax.: +49 5772 47 400

[email protected]
www.HARTING.com

Great Britain

HARTING Limited
Caswell Road
Brackmills Industrial Estate
NN4 7PW GB – Northampton, Great Britain
tel: +44 1604 82 75 00
fax: +44 1604 70 67 77

[email protected]
www.HARTING.com/UK

HARTING Customised Solutions Limited (production)
Caswell Road
Brackmills Industrial Estate
NN4 7PW GB – Northampton, Great Britain
tel: +44 1604 82 75 00
fax: +44 1604 70 67 7

[email protected]
www.harting.com/UK

Hungary

HARTING Magyarország Kft.
Fehérvári út 89-95
1119 BUDAPEST, Hungary

tel: +36 1 205 34 64
fax: +36 1 205 34 65

[email protected]
www.HARTING.com/HU

Italy

HARTING S.r.l.
Via XI Febbraio, 99/101
20055 Vimodrone (MI), Italy

tel: +39 02 250801
fax: +39 02 2650 597

[email protected]
www.HARTING.com/IT/it 

Netherlands

HARTING B.V. (sales and production)
Larenweg 44
5234 KA ’s-Hertogenbosch, Netherlands

tel: +31 736 410 404
fax: +31 736 440 699

[email protected]
www.HARTING.com/NL

Norway

HARTING A/S
Østensjøveien 36
0667 OSLO, Norway

tel: +47 22 700 555
fax:+47 22 700 570

[email protected]
www.HARTING.com/NO

Poland

HARTING Polska Sp. z o.o.
ul. Dunska 11
54-427 Wroclaw, Poland

tel: +48 71 352 81 71
fax: +48 71 320 74 44

[email protected]
www.HARTING.com/PL

Romania

HARTING Romania SCS
Str. Europa Unita nr 21
550018 SIBIU, Romania
tel: +40 369 102 610
fax: +40 369 102 622

[email protected]
www.HARTING.com/RO

HARTING Ro Automotive SRL (production)
Str. Avram Iancu nr. 141,  
555100 Agnita , jud. Sibiu , Romania 
tel : +40 725 941 246
[email protected]
www.HARTING.com/RO

HARTING Romania Manufacturing (production)
SCSStr. Europa Unita nr 21
550018 SIBIU, Romania
tel: +40 369 102 610
fax: +40 369 102 622

[email protected]
www.HARTING.com/RO

 

Spain

HARTING Iberia S.A.
C/Viriato, 47 8º Planta
Edificio Numancia, 1
08014 BARCELONA, Spain

tel: +34 933 638 484
fax: +34 933 638 469

[email protected]
www.HARTING.com/ES

Sweden

HARTING AB
Gustavslundsvägen 141B
167 51 BROMMA, Sweden

tel: +46 8 445 7171
fax: +46 8 445 7170

[email protected]
www.HARTING.com/SE

Switzerland

HARTING AG
Volketswil branch
Hofwiesenstrasse 4 A
8604 Volketswil, Switzerland
tel: +41 44 908 20 60
fax: +41 44 908 20 69
[email protected]

www.HARTING.com/CH

HARTING AG (production)
Leugenestraße 10
2500 Biel 6, Switzerland
tel: +41 32 344 2121
fax: +41 32 344 2122

[email protected]
www.HARTING.com/SCHWEIZ

HARTING International Innovation AG 
Leugenestrasse 10 
2504 Biel/Bienne      
Switzerland

Türkiye

HARTING Türkiye Elektronik Ticaret Limited Sirketi
Bayar Cad. Şehit İlknur Keleş Sok.
Dural Plaza No:3 K.11
34742 Kozyatagı – Istanbul,
Türkiye

tel: +90 216 688 81 00
fax: +90 216 688 81 01

[email protected]
www.HARTING.com/TR

National Distributors:

Argentina

Condelectric S.A.
Hipólito Yrigoyen 2591
AR - (B1640HFY) Martínez, Buenos Aires
Argentina

Fon : +54 11 4836-1053
Fax : +54 11 4836-1053

Email

Iceland (Industrial connectors)

Smith & Norland
Nóatún 4
IS - 105 Reykjavík
Iceland

Fon : +354 520 3000
Fax : +354 520 3011

Email 
http://www.sminor.is/

Israel

COMTEL Israel Electronic Solutions Ltd.
Bet Hapamon, 20 Hataas st., P.O.Box 66
44425 Kefar-Saba
Israel

Fon : +972-9-7677240
Fax : +972-9-7677243

Email 
http://www.comtel.co.il/