har-modular®
Create your own! The new HARTING har-modular® PCB connector system gives you over a billion combination possibilties for data, signal and power. Configurable online by yourself from quantity 1. The ideal solution for innovative prototyping or your next successful device series.
Sorozat kiemelt témái
Szűrő
Termékek 155
DIN 41626 male connector 1mm POF
DIN 41626 female connector 1mm PO F
DIN 41626 male connector for 125Á m GI,
DIN 41626 female connector for 12 5Ám GI
Han-Modular coax F-contact 75Ohm (RG179)
har-modular H3 module female straight
har-modular P module female straight
har-modular P module male angled
har-modular P module female str. clip
har-modular H3 module male straight
har-modular C9 module female straight
har-modular F4-module male angled
har-modular F4 module female straight
har-modular T-module female straight
har-modular M1-module male angled
har-modular P module male angled w.Clip
har-modular H3-module male angled
har-modular P module male straight
har-modular M1flat-module female str.
har-modular T-module male str.with guide
har-modular P module male str with guide
har-modular M1-module female straight
har-modular C9-module male angled
har-modular M1-flat module male str.
har-modular T module male str fixing pin
har-modular M1 module male str. w.guide
har-modular T module male angled
har-modular Spacer 5 module female str.
har-modular T-module male straight
har-modular F4 module male straight
har-modular P module male str fixing pin
har-modular T module male angled w.Clip
har-modular C9 module male straight Pa3
har-modular C9 module male straight
har-modular C9-module male angled Pa3
har-modular C9-module male angled Pa1
har-modular F4 module male straight Pa1
har-modular C9 module male straight Pa1
har-modular F4-module male angled Pa1
DIN-Signal high curr.FS40A for M-flat
DIN-Signal high current m, 40A solder
DIN-Signal high current m, 30A solder
DIN-Signal high current f, 40A solder
DIN-Signal coax f, pcb-solder, 50Ohm
DIN-Signal high current m, 40A solder V
DIN-Signal high voltage f, 2,8KV solder
DIN-Signal high current m, 40A solder
DIN-Signal coax m, solder/crimp 50Ohm
DIN-Signal coax m, 50Ohm for M-flat
DIN-Signal high voltage m, 2,8KV solder
DIN-Signal high current m, 40A solder
DIN-Signal coax m, solder/crimp 50Ohm
DIN-Signal high current f, 10A solder
DIN-Signal coax f, solder/crimp, 50Ohm
DIN-Signal high current f, 20A solder
DIN-Signal high current m, 20A solder
DIN-Signal high current f, 10A crimp
DIN-Signal high current f, 40A crimp
DIN-Signal high current m, 10A solder
DIN-Signal high current f, 20A crimp
DIN-Signal high current m, 20A crimp
DIN-Signal Power Cont. m, 40A Solder
DIN-Signal coax f, solder/crimp, 50Ohm
DIN-Signal coax f, solder/crimp, 50Ohm
DIN-Signal high current m, 40A solder V
DIN-Signal high current m, 40A crimp
DIN-Signal coax f, pcb-solder, 75Ohm
DIN-Signal high current m, 10A crimp
DIN-Signal coax m, solder/crimp, 75Ohm
Female straight kit connector (A=30,45)
Male straight kit connector (A=30,45)
har-modular Female pre-assembled 50,77
har-modular male angled pre-assem. 50,77
har-modular Spacer 5 female with clip
Male angled for kit connector (A=60,93)
Female straight kit connector (A=40,61)
Male angled for kit connector (A=40,61)
Female straight kit connector (A=60,93)
har-modular fixing rail 91.34
har-modular fixing rail 96.42
har-modular fixing rail 76.10
har-modular fixing rail 71.02
har-modular fixing rail 81.18
har-modular fixing rail 60.86
har-modular fixing rail 65.94
har-modular fixing rail 50.70
har-modular fixing rail 55.78
har-modular fixing rail 162.46
har-modular fixing rail 157.38
har-modular fixing rail 172.62
har-modular fixing rail 167.54
har-modular fixing rail 152.30
har-modular fixing rail 40.54
har-modular fixing rail 35.46
har-modular fixing rail 30.38
har-modular fixing rail 25.30
har-modular fixing rail 20.22
har-modular fixing rail 147.22
har-modular fixing rail 137.06
har-modular fixing rail 131.98
har-modular fixing rail 142.14
har-modular fixing rail 126.90
har-modular fixing rail 121.82
har-modular fixing rail 111.66
har-modular fixing rail 116.74
har-modular fixing rail 106.58
har-modular fixing rail 101.50
har-modular fixing rail 86.26
har-modular fixing rail 45.62
har-modular guide pin T with nut
har-modular assembling aid
har-modular development kit
Fixing Screw Plastic-2,2 x 8-T6
DIN-Power-screw for plastic 2,2x9,5-PZ1
DIN-Signal coax f, solder-50 Ohm str.
self-tapping screw for plastic 2,2x5-T6
self-tapping screw for plastic 2,2x7-T6
self-tapping screw for plastic 2,2x6-T6
har-modular D8 data module male str 4,8
har-modular D8 data module female 3 mm
har-modular D2 data module male angled
har-modular D8 data module male angled
har-modular D2 data module female 4,5mm
har-modular D2 data module male str 4,8
har-modular D8 data module male str 3mm
har-modular D2 data module male str 3mm
har-modular D2 data module female 3 mm
har-modular D8 data module female 4,5mm
har-modular 2-row-coupler male
har-modular 2-row-coupler female
har-modular assem. aid for 2-row-coupler
har-modular shell housing 10 1Set
har-modular shell housing 20
har-modular shell housing 20 1Set
har-modular shell housing 30 1Set
har-modular shell housing 30
har-modular shell housing 40
har-modular shell housing 50
C9-crimp module
har-modular shell housing 40 1Set
har-modular shell housing 50 1Set
har-modular shell housing 60
har-modular shell housing 60 1Set
har-modular shell housing 70
har-modular shell housing 70 1Set
har-modular shell housing 80 1Set
har-modular shell housing 80
har-modular shell housing 90
har-modular shell housing 90 1Set
har-modular shell housing 100
har-modular shell housing 100 1Set
M-module
har-modular H3 module female faston
har-modular F4 module female crimp
har-modular shell housing 10
har-modular® configurator
Create your own! The modular PCB connector series HARTING har-modular® gives you over a billion configurable combinations for data, signal and power.
CREATE YOUR OWN!
Developing engineers for electronical industry devices knows this problem. The livelines of data, signal and power have to be connected from one pcb to another, and the most stock connectivity solutions do not fit for the own project.
No reason to dispair. The new HARTING har-modular® PCB connector system gives you over a billion combination possibilties for data, signal and power. Configurable online by yourself from quantity 1. The ideal solution for innovative prototyping or your next successful device series.
WON!
har-modular® is the winner of the German Innovation Award 2021 & US IDEA Award!
3 steps to your customised connector
Step 1: how many modules?
In the first step you have to ask yourself what lifelines and how many lifelines you want to connect. Data, signal or power? Or all three? Check out our har-modular® modules.
Step 2: the guiding pin
For a safe connection of all your modules, every har-modular® connector needs two guiding pins. Depending on your application you can select them in plastic or metal.
If you ask us, the best places for the guiding pins are the connectors ends, but every other place is also possible.
Step 3: the connecting rail
Found the right sort and number of connection modules? Two guiding modules? Perfect. Lets finish.
For this step choose the fitting yellow fixing rail. It has to have the same length as all modules together. In the next step, catch up the assembly tool, put your modules side by side on the module. Depending to your modules please use the side MALE oder FEMALE upside. Now press the upper edge of the fixing strip into the upper slot of the module. Start this at one of the two ends and connect one module after the other. Do the same on the opposite side.
READY!
Online-Configurator for har-modular® connectors
Need to find the right board-to-board connector for your device quickly and reliably without the drawn-out process of considering the connector details and all the many combination options? The har-modular® Configurator will quickly put all the necessary information and data relevant to your decision making at your fingertips.
More solutions and resources
Knowledge
Engineering Data & Services
CAD data, product data manager, distributors availability, free samples & more.
Discover the HARTING Engineering Data & Services to support your project as best as possible. For each product in our digital catalogue you will find further engineering data and services:
CAD data, data sheets and type sheets
Product selectors with multiple attributes
Individually data packages
Configuration and customization
Individual notes and deratings
Free sample service