產品和解決方案
HARTING ix Industrial® system cabling for signal transmission
Our answer to the challenges that will be presented by Industry 4.0 and IoT.
The standardised mating face of the HARTING ix Industrial® (according to IEC 61076-3-124) provides users with planning certainty. It is available in two codings: type A for Ethernet data transmissions and type B for signal transmissions and serial BUS systems. Depending on the type of cable being used, type B system cables can be used in almost all areas of automation technology, machinery manufacturing, wind energy and traffic engineering. Due to their robust design, HARTING ix Industrial® system cables are very resistant to shock and vibration. Thus, they comply with the railway specification EN 50155.
HARTING ix Industrial® system cables for signal transmission – type B
The B-coded HARTING ix Industrial® system cables are the perfect solution for transmissions with serial BUS systems or up to 10 signals in very small installation spaces. Their continuous 360° shielding design ensures the best possible protection against external EMC influences.
An overview of the advantages:
- Standardised according to IEC 61076-3-124
- Signal transmission of 50 VDC, 1.5 A
- 10 poles
- IP20 protection
- 360° fully shielded
- Designed for 5000 mating cycles
- Safe and robust cable connection
- Outstanding shock and vibration resistance according to railway specification EN 50155
- Ideal replacement for D-Sub 9-pole interfaces