Locking systems for hoods and housings
Two levers at the bottom part of the housing
Two levers at the bottom part of the housing
- Secure locking ensured by four locking points
- Minimal space requirements and high locking force
- Ideal for laterally arranged connectors
- Secure locking ensured by four locking points
- Minimal space requirements and high locking forces
- Ideal for laterally arranged connectors and surface-mounted housings with caps
One lever at the bottom part of the housing
One lever at the bottom part of the housing
- Two locking points along the longitudinal axis
- Easy to access even with cable entering laterally
- Cap on the upper part of the housing can be locked
One lever aligned centrally
- Two locking points along the transverse axis
- Easily accessible if cable enters laterally
- Ideal for laterally arranged connectors
- Easy to handle due to large leverage
One lever aligned centrally
Screw / bayonet locking system
Screw / bayonet locking system
- Actuated using a hexagon wrench or screwdriver
- Vibration-proof connections with outstanding sealing effect
- Easy to access even with cable entering laterally
- Prevents accidental or unauthorised opening
Han® Hood Link locking system
- A resistant elastomer element connects and seals (IP65) hood and housing
- Ideal for quick and easy (flying) cable-to-cable connections
- Resistant to oils and gases; absorbing external mechanical forces
Han® Hood Link locking system
Latched locking mechanism inside
Latched locking mechanism inside
- Easy handling: simply press yellow push buttons simultaneously to lock with an audible click; only one hand needed to lock/unlock
- Protected against vibration, shock and unintentional opening: turning yellow button by 90 degrees prevents accidental disconnects. Optionally available with additional blocking function
- Compact design
Han® PushPull locking system
- The inner, circular locking profile guarantees a self-locking, durable and tightly sealed (IP67) device connection
- Easy-to-handle: locking mechanism is intuitively plugged with an audible click, unplugged by simply pulling out the connector after having released the interlock ring
- Device connector, occupying very little space
Han® PushPull locking system
Directly mounted to panel (without bulkhead mounted housing)
Directly mounted to panel (without bulkhead mounted housing)
- The hood is attached directly to the electrical cabinet panel using mounting flanges
- A cost-effective alternative for plug-in connections with only few or almost no mating cycles