Products & Solutions
M8/M12 Ethernet system cabling
The perfect solution for cabling in harsh industrial environments
Our M8 and M12 Ethernet cabling solutions can be used throughout the industrial environment. The key factors are IP protection, plug-in safety, robustness, vibration resistance and EMC safety. Our D-coded system cables are designed for transmission rates of up to 100 Mbit/s. We provide X-coded system cables for applications with transmission rates up to 10 Gbit/s. Our Ethernet cabling solutions are tested and certified.
M8 D-coded system cable
Ideal for miniaturised applications
The over-moulded M8 system cables are suitable for industrial cabling applications. The M8 D-coded mating face requires up to 30% less space compared to a conventional M12 D-coded mating face – so it is well suited for miniaturised applications. By using high-quality industrial data cables in conjunction with our 360° shielded M8 connectors, we achieve excellent transmission and EMC characteristics.
- Miniaturised, robust design for IP 65/67 environments
- 30% smaller than the M12 mating face
- Available with different sheathing materials: including PVC and PUR
- Cat. 5 performance for up to 100 Mbit/s, according to IEEE802.3
- PoE enabled
M12 D-coded system cable
Ideal for Fast Ethernet
Our M12 D-coded system cable products are well suited for industrial applications. Instead of the conventional connection method using a torque wrench, the PushPull connection is available to save you time and space. By using high-quality industrial data cables in conjunction with our 360° shielded M12 connectors, we achieve excellent transmission and EMC characteristics.
- Robust design for IP 65/67 environments
- Available with the PushPull termination technique to save both time and space
- Cat. 5 performance for up to 100 Mbit/s, according to IEEE802.3
- Available with different sheathing materials: including PVC, PUR and EtherRail
- PoE enabled
M12 x-coded system cable
Ideal for Gigabit Ethernet
The over-molded M12 X-coded system cables are suitable for applications with high data volume (such as cameras). Transfer rates of up to 10 Gbit/s can be achieved with this cabling solution. Instead of the conventional connection method using a torque wrench, the PushPull locking system is available to save you time and space. This type of cabling solution is perfect when space is limited.
- Robust design for IP65/67 environments
- Available with the PushPull PushPull locking system to save both time and space
- Cat. 6A performance for up to 10 Mbit/s, according to IEEE 802.3
- Available with different sheathing materials: including PVC, PUR and EtherRail
- PoE enabled