INDUSTRY SEGMENT - Wind Energy
Increasing the efficiency of wind turbines
The value of a wind turbine (WT) is not only measured by the investments into machines and site development, but also in the way it is used over the whole lifetime. In the long run, components which simplify installation and maintenance can improve the value of the plant enormously.
Our service. Your advantages.
Our solutions offer many advantages - increased system safety, reduced costs, and reduced investment of time - to help you strengthen your market position.
- Reduce your CAPEX with a faster and easier installation of the wind turbine.
- Optimise your OPEX by implementing a cost - and time-efficient component exchange system.
- Provide comprehensive professional advice - based on many years of experience within our global network.
- Simplify your logistics by getting all connectivity components from a single source.
- Get customised solutions - provided by a quick and individual, cost-effective adaption of standard components to your requirements.
- Secure and reliable planning - based on decades of experience within the wind energy segment.
- Reduce the Total Cost of Ownership - by implementing HARTING connectivity solutions which are extremely robust, low-maintenance, pretested and durable.
HARTING for Wind Energy. Our team moves your daily life forward
The HARTING Technology Group accompanies you through technological transformations. Our innovation components, consults, services, and systems help you to guide your customers into the digital future.
HARTING provides innovative solutions for the ongoing digitalisation of wind energy applications.
- Digital applications
- Pitch Control System
- Slip Ring
- Inverter
- Control cabinet
- Tower Equipment Solutions
Han-Modular® connector
With the Han-Modular® series, you can optimally design connectors to supply machinery and equipment. This is made possible by combining individual modules for different transmission media. Signals, data, power and compressed air - in standard-sized industrial connector housings. Han-Modular® offers easy-to-handle, highly flexible solutions with a small footprint and versatile functionality.
Han-Modular® connector
With the Han-Modular® series, you can optimally design connectors to supply machinery and equipment. This is made possible by combining individual modules for different transmission media. Signals, data, power and compressed air - in standard-sized industrial connector housings. Han-Modular® offers easy-to-handle, highly flexible solutions with a small footprint and versatile functionality.
Interface connectors
Our modular device connectivity technology can meet the toughest demands and is absolutely reliable. HARTING is consistently tracking the miniaturisation trend so that our customers can meet the demands for smaller devices. Our goal is to provide more performance in smaller interfaces. For all areas of industrial cabling. Whether IP20 solutions for network applications or waterproof connectors that can withstand even the harshest environmental conditions. We offer a versatile product portfolio that is smaller, faster and robust at the same time. Always the proper interface to deliver data, signal and power right up to your application.
Circular connector
As one of the largest manufacturers of industrial connection technology, HARTING has a comprehensive portfolio of circular connectors in all common sizes and codings. The product range includes circular connectors, overmoulded cable assemblies as well as PCB connectors and panel feed throughs that can be assembled on-site.
Industrial Ethernet Switches
Networks in modern production facilities are becoming increasingly complex. The unmanaged Ethernet switches from the Ha-VIS eCon series now offer you further new models with RJ45 and fiber optic cable ports to enable the efficient setup and expansion of your Ethernet networks. The Ha-VIS eCon 2000 and 3000 families allow you to react optimally to every spatial and application situation.
Han-Power® Energy distributor
HARTING has added a distributor for power supply for a voltage range up to 48 V to the Han-Power® T series: Han-Power® T with 3 HARTING PushPull Power connectors enables actuators and sensors to be linked to the periphery of industrial production processes rapidly and securely.
Han-Modular® connector
With the Han-Modular® series, you can optimally design connectors to supply machinery and equipment. This is made possible by combining individual modules for different transmission media. Signals, data, power and compressed air - in standard-sized industrial connector housings. Han-Modular® offers easy-to-handle, highly flexible solutions with a small footprint and versatile functionality.