Products & Solutions

M8/M12 Signal System Cabling

The perfect solution for cabling in harsh industrial environments

Our M8 / M12 signal cabling solutions can be used throughout the entire industrial environment. The key factors are IP protection, plug-in safety, robustness, vibration resistance and EMC safety. The M12 A-coded system cables, with 3-, 4-, 5-, 8- and 12-pole mating faces, provide solutions suitable for transmitting signals in IP65/67 environments. For miniaturised applications, M8 A-coded system cables are the space-saving alternative with 3-, 4-, and 8-pole mating faces. Our signal cabling solutions are tested and certified for the entire industrial environment.

M8 A-coded system cables

Ideal for miniaturised applications

The over-moulded M8 system cables are perfect for industrial cabling. The M8 A-coded mating face requires up to 30% less space than a conventional M12 A-coded mating face, making it particularly suitable for miniaturised applications. The system cables are available in unshielded and shielded versions.

  • miniaturised and robust design for IP65/67 environments
  • 30% smaller than the M12 mating face
  • 3-, 4-, and 8-pole mating faces
  • straight and angled variants
  • unshielded and shielded versions
  • available with different sheathing materials: including PVC and PUR
To the eCatalogue

M12 A-coded system cables

Ideal for signal transmission

The over-moulded M12 system cables are perfect for industrial cabling. The M12 A-coded system cables are available in 3- to 12-pole variants. All system cables are available in unshielded and shielded versions.

  • robust design for IP65/67 environments
  • 3-, 4-, 8-, 12-pole mating faces
  • straight and angled variants
  • unshielded and shielded versions
  • available with different sheathing materials: including PVC and PUR

 

Configurator for M12 cable assemblies

With the new system cable configurator for M12 connectors, the solution is just a few clicks away. The configurator helps you to capture all the necessary information in one place and to create the exact cable assembly for your application.

Start M12 Configurator

 

to the eCatalogue
M8 / M12 signal system cabling