Products & Solutions
Fibre-optic rotary joints
Fibre-optic rotary joints from HARTING – an innovative solution for transmitting broadband data from a rotating system to a static system.
Connection with glass-fibre instead of copper:
Fibre-optic rotary joints from HARTING – an innovative solution for transmitting broadband data from a rotating system to a static system.
The demand for efficient, secure networking for industrial environments is growing steadily. A fibre-optic solution is often the only possibility for ensuring sufficient data rates in today's facilities. HARTING has developed a bi-directional fibre-optic rotary joint especially for industrial environments. This integrated system solution enables a rotating facility component to be connected to a static component over glass-fibre.
Such connections are required for wind turbines, in all areas of industry, and for machinery and facility construction.
An overview of the advantages
- robust, saltwater-resistant stainless steel housing
- bi-directional Ethernet data transmission
- stable for temperatures from -40° C to + 85° C
- ST termination on the rotary joint: enables versatile selection of cable type that is suitable for your application
- protection class IP20, extendable to IP56
- all cabling optimised for the customer and application
- stable optical data transmission in industrial environments
- a forward-looking system solutions for robotics, crane industry and mining that is also a safe investment.