Products & Solutions

Han-Eco® – high-performance plastic connectors

Han-Eco® is a modular connector that carries almost no weight. It forms an ideal solution, when it comes to the optimisation of an interface’s weight and price.

Han-Eco® includes a range of hoods and housings made of high-performance plastic. Due to their resistance to environmental impacts, the hoods and housings are suitable for both indoor and outdoor applications. The use of plastic also brings significant weight and cost advantages over metal hoods and housings.

Han-Eco® Modular

A wide range of Han-Modular® modules can be directly inserted into the hoods and housings of Han-Eco® Modular. No screws and no tools are needed for assembly. The installation is based on a simple and reliable locking solution called "Click & Mate". This opens up a multitude of new application possibilities for plastic hoods and housings, indoor as well as outdoor.

The special feature: Compared to the equivalent counterparts within the Han® B standard, each hood/housing of the four standard sizes of Han-Eco® Modular offers enough space for one more module.

Han-Eco® A

Due to its slim design, the Han-Eco® A series offers an attractive plastic alternative for many applications. Han-Eco® A allows for an easy installation directly onto the switch cabinet wall, from inside of the cabinet, due to a timesaving rear mounting option. The holding frame with its pre-assembled inserts engages from the rear into the bulkhead mounted housing that is to be attached to the cabinet. In addition, the conventional mounting of inserts and frames from the front is still possible.

Han-Eco® B

The Han-Eco® B series forms the plastic equivalent of the standard Han® B metal housing series. Like the overall industry standard, the plastic series is available in sizes 6B to 24B. Both monobloc as well as modular inserts can be inserted, the latter in combination with the Han-Modular® hinged frame. Like Han-Eco® A connectors, Han-Eco® B enables the rear mounting of both types of inserts, monobloc and modular, into the bulkhead mounted housing.

Han-Eco® in der Anwendung:

Effiziente Vorkonfektionierung von Kabelbäumen spart Zeit und reduziert Kosten

Der Einsatz von Steckverbindern im Schaltschrank bringt bei der Montage von Kabelbäumen bislang nicht vermeidbare Aufwände mit sich: Vorkonfektionierte Steckverbinder-Einsätze müssen von außen in ein Anbaugehäuse an der Schaltschrankinnenwand eingeschoben werden. Die neue Möglichkeit der rückwärtigen Montage bringt deutliche Zeitvorteile mit sich. Dies kann zu einer signifikanten Kostenreduktion beitragen. Lesen Sie mehr!

KOSTENFREIES PRODUKTMUSTER ANFORDERN

HARTING Steckverbinder tragen zur Gewichtsreduzierung bei

Die Steigerung der Energieeffizienz und die Gewichtsreduzierung zählen zu den wichtigsten Trends im Schienenfahrzeugbau. Wie aber lässt sich die Energie-Effizienz von Schienenfahrzeugen verbessern? Einen messbaren Beitrag können Steckverbinder leisten. Erfahren Sie, wie!

KOSTENFREIES PRODUKTMUSTER ANFORDERN

Steckverbinder vereinfachen den Schaltschrankbau

Die Suche nach Einsparpotenzialen ist ein zentrales Thema in der Windindustrie. Dank neuer Montageoptionen können Steckverbinder-Einsätze von der Innenseite des Schaltschrankes montiert werden. Dadurch können viele Installationsschritte in die Konfektionierung vorverlagert werden, wodurch teure Arbeitsstunden von Technikern in der Anlagemontage eingespart werden. Lesen Sie mehr!

KOSTENFREIES PRODUKTMUSTER ANFORDERN | TCO WHITE PAPER HERUNTERLADEN

Mit der Wahl des richtigen Steckverbinders bis zu 50% mehr Energieeffizienz erreichen

Der weltweite Markt für Rechenzentren erfährt Jahr für Jahr ein explosives Wachstum. Mit zunehmender Nutzung ist auch der Energiebedarf stetig gestiegen und macht inzwischen einen erheblichen Teil des weitweiten Strombedarfs aus.Neben der nachhaltigen Nutzung erneuerbaren Energien, liegt der Schlüssel auch in der Steigerung der Energieeffizienz des derzeitigen Verbrauchs. Erfahren Sie, wie Sie den Energie-Einsatz (PUE) Ihrer Anlage optmieren, indem Sie Energieverluste minimieren.

KOSTENFREIES WHITE PAPER HERUNTERLADEN

What our customers say:

Thanks to its easy assembly handling, the lightweight Han-Eco® product family saves us installation time. Furthermore, it simplifies the connectivity of our systems. We can design individual and compact solutions by choosing from a wide range of data, signal and power modules. Thanks to the Han-Eco® connectors, locomotives are more reliable and have lower maintenance and service costs.

Learn more!

Martin Štajgr
Head of Development, ČMŽO-Elektronika

Catalogues, Brochures, Flyer

Han-Eco® Modular: Direct integration of the modules from the Han-Modular® portfolio
Han-Eco® A: Slim design and rear mounting
Han-Eco® B: Possibility of rear mounting
Han-Eco® B: Metal and plastic versions are intermateable
Han-Eco® B: Plastic hoods/housings for Han® B monoblocks
Han-Eco® in the eCatalogue