Han® 3A stainless steel coupling housing for corrosive operating environments
Han-INOX®, the connector series in premium non-rusting stainless steel, now has a coupling housing in the Han® 3A size. Designed for the toughest conditions, the Han-INOX® connector series operates in areas that were previously unthinkable because of the extremely demanding conditions.
Han-INOX® series connectors are available in two sizes. The smaller Han® 3A version can be used for carrying both powerful current up to 40 A and 690 V and sensitive data signals – via the Ethernet, for example. Even high-density contact inserts with 21 contacts are available for the small version of the Han-INOX® product.
The bigger Han® 10B version allows the use of both standard contact inserts with up to 42 contacts and the Han-Modular® system, currently comprising over 50 different modules and covering nearly all industrial requirements. This means that combined connections can be made involving power, data, signals and/or compressed air in corrosive conditions.