INDUSTRY SEGMENT - Machinery (Plastics)
Plastic machinery connectors
Flexibility and modularity are imperative for plastics machinery – because the tools, material supply and control of process variables are dependant on the product.
HARTING solutions for the machine building industry
The HARTING Technology Group accompanies you through technological transformations. Our innovative components, consultants, services and systems help us to guide our customers into the digital future. We are your single-source solution: offering everything from individual components to custom-fit systems. HARTING is advancing the digitalisation of the machine building industry with innovative, scalable interface solutions for all types of power, signal or data connections in machinery. These solutions can take advantage of demands in practically any industrial sub-segment.
Plastic machinery Solutions for standardised connections
Flexibility and modularity are imperative for plastics machinery – because the tools, material supply and control of process variables are dependant on the product. HARTING provides solutions for all of the standardised connections (such as EUROMAP) used in the plastics industry. Customised solutions for your applications are also possible.
Linear Robot
Solutions and benefits
• Space and weight saving design (miniaturisation)
• Safe and continuous screen connection (EMC)
• Durable connections through proven design
• Safe & reliable connection at set-up and exchange of units
• Fast and easy cable assembly, saves time and money
Han-Modular® The modular connector
Han Modular Domino module
HARTING has accompanied and supported the industrial transformation for more than 70 years. In the 1940s and 1950s, the first successful products, electrical consumer goods for everyday use, laid an important foundation stone for the new beginning. The foundation for today's industrial transformation is formed by basic technologies such as interfaces for the transmission of power, data and signals. HARTING is therefore launching the Han-Modular® Domino modules, which will take the world of modular industrial connectors to the next level. They open up new possibilities for optimisation, including space and weight savings of up to 50%, thus reducing the CO2 footprint.
Pneumatic modules
In order to meet the increased demands on interfaces in flexible production, HARTING has developed a new pneumatic module – the Han® Pneumatic Module Metal. The new module features robust as well as durable metal contacts and can be plug/unplugged at least 10,000 times. The new module allows users to take advantage of compressed air even in production plants which are often reconfigured, e.g. to power drives, controls, brakes, holding and unloading devices.
Han-Eco®
Your benefits at a glance:
• Metal and plastic variants of standards Han-Eco® A and Han-Eco® B, respectively, are intermateable
• Rear mounting option considerably reduces installation times
• Low weight solution offers high mechanical robustness
• Outdoor variants available for enhanced environmental requirements
• Corrosion resistant hoods and housings made of plastic
• Fire resistance according to UL94 V0
Control Cabinet
Solutions and benefits
• Safe and continuous screen connection (EMC) in IP 65/67, giving protected electrical signals within a sealed environment
• Safe and tool-less separation and connection of individual units saves time and money
• Connectors allow higher density of signal and power line distribution in control cabinets, this reduces space requirements
• Broad range of components and devices for different applications, gives flexibility in design
• Fast and reliable connection through individual coding, stops potential mismatching of connectors/systems
Han-Modular® The modular connector
Han Modular Domino module
HARTING has accompanied and supported the industrial transformation for more than 70 years. In the 1940s and 1950s, the first successful products, electrical consumer goods for everyday use, laid an important foundation stone for the new beginning. The foundation for today's industrial transformation is formed by basic technologies such as interfaces for the transmission of power, data and signals. HARTING is therefore launching the Han-Modular® Domino modules, which will take the world of modular industrial connectors to the next level. They open up new possibilities for optimisation, including space and weight savings of up to 50%, thus reducing the CO2 footprint.
Han-Eco®
Your benefits at a glance:
• Metal and plastic variants of standards Han-Eco® A and Han-Eco® B, respectively, are intermateable
• Rear mounting option considerably reduces installation times
• Low weight solution offers high mechanical robustness
• Outdoor variants available for enhanced environmental requirements
• Corrosion resistant hoods and housings made of plastic
• Fire resistance according to UL94 V0
Ha-VIS eCon 3000
Ha-VIS eCon 3000 Fast Ethernet Basic
• Fast Ethernet Non-Blocking Switch architecture in accordance with IEEE 802.3
• Variants with industrial temperature range of -40°C ... +70°C
• Wide range power supply 24/48 VDC
• Surge protection and reverse polarity protection
• Minimum energy consumption due to energy-efficient Ethernet
• Optimised DIN rail bracket
Drying Unit
Solutions and benefits
• Broad range of components for different applications and design requirements, gives design flexibility
• Durable connections through proven design
• Components and protection covers of different sizes in IP 65/67, offers exceptional environmental protection
• Safe and continuous screen connection (EMC), gives electrical signal protection
• Safe & reliable connection at set-up and exchange of units through individual coding, eliminating mistaken mating between connectors
Han-Modular® The modular connector
Han Modular Domino module
HARTING has accompanied and supported the industrial transformation for more than 70 years. In the 1940s and 1950s, the first successful products, electrical consumer goods for everyday use, laid an important foundation stone for the new beginning. The foundation for today's industrial transformation is formed by basic technologies such as interfaces for the transmission of power, data and signals. HARTING is therefore launching the Han-Modular® Domino modules, which will take the world of modular industrial connectors to the next level. They open up new possibilities for optimisation, including space and weight savings of up to 50%, thus reducing the CO2 footprint.
Temperature Control
Solutions and benefits
• Components and devices in IP 65/67 equipped with interfaces of different locking mechanisms
• Proven range of industry-standard connectors for board-to-board, wire and cable-to-board applications
• Enclosures and insert for all established standards (e.g. Euromap 14, etc.)
• Mechanical coding for fast and reliable connection, available also for drawer systems and modules offers connection security
• Broad range of special contact types for thermocouples
har-port Service interfaces
The main advantages of the har-port product range are:
• Very easy mounting with a round panel cut out and only one central fixing nut M22
• Panel cut out and design fit all typical industrial control or emergency stop switches and control lamps (acc. to IEC 60945-5) by SIEMENS, EATON, Schneider and other companies
• Very attractive and practical design
• Big range of accessories like the protection cover, labeling system and blind cover
RJ45
RJ Industrial® Multifeature
On top of all ethernet network installers wishlist is the easy and fast assembly of network infrastructure. In traditional RJ 45 solutions for industrial networks, the time for confection is 50% for preparation of the cable and 50% for connecting. With our new RJ Industrial® Multifeature you'll get an absolutely robust and reliable connector with integrated cutting tools for fast and easy assembly. A time saving of about 25% in the assembly is possible.
USB
The main advantages of the har-port product range are:
• Very easy mounting with a round panel cut out and only one central fixing nut M22
• Panel cut out and design fit all typical industrial control or emergency stop switches and control lamps (acc. to IEC 60945-5) by SIEMENS, EATON, Schneider and other companies
• Very attractive and practical design
• Big range of accessories like the protection cover, labeling system and blind cover
PCB connectors
Devices and applications are getting smaller and more compact. So the circuit boards and innards of the devices must move closer together. HARTING is responding to the trend towards miniaturisation with appropriate solutions for the various dimensions and applications that involve PCB connections.
Han-Modular® The modular connector
The modular connector series: integrating power, signal, data and even compressed air into a single unique interface.
Your benefits at a glance:
• Integration of multiple connectors into a single unit
• Shorter installation times
• Significant reduction in space requirements
• Cost savings on components and the entire system
• Future-proof thanks to flexible enhancements
Moulding Die
Solutions and benefits
• Mechanical coding for fast and reliable connection, elimination of incorrect mating
• Components and protection covers of different sizes in IP 65/67, giving exceptional environmental protection
• Connector systems for temperatures up to 200°C
• Broad range of compact components for all types of power data and signal interfaces, offering greater design flexibility
• Broad range of special contact types for thermocouples
Han® High Temp for extreme temperatures up to 200 °C
• Pluggable Connections also in high temperature environments
• Installation without special tooling with screw termination version for maintenance and smaller series
• Crimp Version for mass production and project demands
• Reduces Downtimes for Maintenance and Setup Operations