Products & Solutions

Tools

HARTING offers a comprehensive portfolio of tools for all essential termination techniques and assembly steps.

Our range of tools

The HARTING range of tools extends from simple assembly and disassembly tools to crimping tools and hand tools through to fully automated machines for the efficient processing of contacts and connectors. Please have a look around to see which tools you need.

Feel free to contact us - we're happy to advise you!

This makes us strong

  • Robust and certified tools
    Approval tests for the tools in our own certified laboratory ensure a long service life with consistent work quality.

  • Basis: HARTING Knowledge (knowledge transfer)
    We maintain the highest requirements for HARTING components and can rely on our own knowledge of our components to perfectly match the tools.

  • Optimum use
    The tools are ideally tailored to your requirements and increase the quality achieved during final assembly.

Tips and tricks for cutting / stripping

A high quality connection is essential for generating installation applications. The first step is to cut and strip the cable.
The natural twisting of the cable should be retained.

Even during cable processing, it is essential to optimize and monitor the stripping and cutting process.

  • No strands should be crushed, cut or protruding.
  • The insulation should be undamaged and must not be excessively damaged or torn off so that the insulation does not impair  the application.

 

Purchase cutting tools now!

Advantages of cutting / stripping

With our cutting and stripping tools, you have the best way to prepare your cables or your installation environment for further processing with a straight and crimp-free cut.

Your advantages:

  • Simple operation for clean cutting
  • Little effort for unlimited power
  • Ergonomic and high-quality handling for long working hours

 

Purchase a stripping tool now!

HARTING cutting and stripping tools

  • Ergonomic handling for long working periods
  • Multifunctional stripping tool from 0.03 mmto 16 mm2 with replaceable blades

 

Purchase a cutting and stripping tool now!

HARTING punching tools for panel feed throughs

  • Hand-operated hydraulic or battery-powered tools are a good solution for punching panel feed throughs for HARTING hoods/housings when constructing a control cabinet.

 

Purchase punching tools now!

Crimping

There are three important aspects to consider in the crimping process. In addition to choosing between the contact and cable, the correct use of the recommended crimping tool is essential. With the crimping tools from HARTING, we offer you a range of solutions for processing HARTING contacts to your requirements. For example, all our tools meet the requirements set out in DIN EN 60352-2. You can find more information here on the advantages and the correct test procedures for the crimping process.

 

Advantages of crimp technology

  • Gas-tightness: The components are pressed together so strongly that there are no gaps: This means that neither liquids nor gases can penetrate the contact point.
  • Consistent crimp quality: High reproducibility thanks to the use of professional crimping tools
  • Speed:  Higher wiring speed compared to other termination techniques
  • Largely automatable: Easier prefabrication of cable harnesses and interfaces
  • Compact: Higher contact density can be achieved compared to other termination techniques

 

Tips and tricks for crimping

With the right knowledge and the right tools, crimping is a simple and precise termination technique. Crimping starts with correctly cutting the conductor. A successful first step in a crimping process is a clean, straight and crimp-free cut. The insulation should then be removed without damaging the conductor. How much insulation is stripped away depends on the kind of contact. After preparing the conductor, the conductor end can be crimped to the intended contact or wire ferrule using HARTING tools.

 

Purchase a crimping tool now!

Hand crimping tools

  • For loose, turned and punched male and female contacts from 0.08 mm² to 10 mm² cable diameter
  • For punched contacts on a strip
  • For wire ferrules from 0.14 mm² to 16 mm²
  • A broad portfolio of hand crimping tools for processing a versatile range of contacts
  • Various crimping technologies
  • Tested and approved according to DIN EN 60352-2
  • Ergonomic grips for every application

 

Purchase a hand crimping tool now!

Power-assisted crimping tools

  • For loose, turned male and female contacts from 0.14 mm² to 240 mm² cable diameter
  • Optimized for medium contact volumes
  • A broad portfolio of hand crimping tools for a wide portfolio of contacts
  • Various crimping technologies for every application
  • Recommended for entry-level stationary industrial use and for power-assisted applications

 

Purchase semi-automatic tools now!

Crimping machines

  • For turned loose male and female crimp contacts without conversion
  • For punched contacts on a strip
  • Automatic contact feed and separation
  • Simply set the stripping length and crimping depths
  • Tested crimp quality to DIN EN 60352-2 based on the 4-arbor double notch mechanism
  • Recommended for stationary industrial use
  • Optimized for high production volumes

 

Purchase a crimping machine now!

Press-in

Discover the world of solderless connection technology with our press-in technology. This innovative method uses modern, deformable elastic press-in zones to compensate for tolerances and meet high electrical and mechanical requirements. Ideal for selectively gold-plated connector pins, this technology offers an efficient and economical solution for your connection needs.

Advantages of press-in technology

  • Thermal shocks caused by the soldering process and the associated risk of PCB failure are avoided.
  • Subsequent cleaning of the populated circuit boards is no longer necessary.
  • Additional wrapped connections are possible by using connectors with long connector pins.
  • Unlimited economical processing of selectively gold-plated connector pins for rearward transfer systems - no more hand soldering required!
     

Tips and tricks for press-in technology

The press-in process must be done vertically. The upper and lower tools must be precisely aligned with each other and the press-in process must be as continuous as possible.
We have developed all the necessary devices and tools specifically for press-in technology,  distinguishing between press-in connectors - DIN Signal and DIN Power (2.54 mm pitch) and press-in connectors - har-bus® HM (2.00 mm pitch).
Our press-in tools for DIN Signal / Power are characterized by their precise design. The upper tools are flat and provide holding or guiding elements as needed, while the lower tools effectively support the PCB and through-hole plating. The press-in process is effortless thanks to our simple holding and positioning system. Our inserts also enable cost-efficient processing of DIN Signal male connectors.

 

Purchase press-in tools now!

Press-in tools for DIN Signal / Power

Upper tools

Press-in tools for press-in connectors - DIN Signal / DIN Power.
The upper tool is usually flat and even or has holding or guiding parts, depending on requirements.

Lower tools

The lower tools support the PCB and, if possible, the through-hole plating. This safely absorbs the forces that occur and protects the printed circuit board. The lower tools are usually designed as a comb, as this simplifies the positioning of the PCB.

Fixtures

These tools can now be held in the fixtures using a simple holding and positioning system. Once aligned, they can be pressed in easily.

Plastic with metal plate insert tool

Inserts are available for the DIN Signal contact carrier for press-in connectors that enable these connectors to be connected with a simple flat press-in connector. These are cost-effective and efficient.

Press-in tools for har-bus® HM

Modular system for har-bus® HM

Press-in tools for press-in connectors of the har-bus® HM type are available as a modular system.
The upper and lower tools are selected to fit the application and moved into the appropriate position.
The PICMG Standard is decisive for positioning.

Purchase press-in tools for har-bus® now!

Plastic with metal plate insert tool

As there is now an incredible number of applications, HARTING has developed a unique tool for power users: the insert. This means that all contact carriers can be processed easily and efficiently with the matching insert and a flat upper tool. The lower tool for this is then created by the user.

The advantages: fast - efficient - cost-effective - sustainable.

Fixtures

These tools can now be held in the fixtures using a simple holding and positioning system. Once aligned, they can be pressed in easily.

Repair tools for press-in technology

One advantage of press-in technology is that it is easy to repair. Individual contacts can be repaired, for example, if a pin has been bent. However, it is also possible to press entire press-in connectors out of the PCB again.

It is also possible to simply remove termination supports or straighten contacts.

 

Repair tools for press-in technology

 Installation and removal tools

HARTING offers a comprehensive portfolio of tools for all essential termination techniques and assembly steps. With the tools from HARTING, you can complete your work step faster, more flexibly and more precisely than ever before, enabling you to complete even demanding assembly steps effortlessly and force-free.

Your advantages:

  • Optimum coordination between tools and components, even in precise applications
  • Quick and easy use of the disassembly/assembly tools saves time
  • Non-destructive installation of components
  • Ensuring correct function in your application

 

Purchase tools now!

Assembly

  • For assembly of HARTING components
  • To support correct installation
  • For inserting contacts
  • Ergonomic designs
  • Designed for the most precise requirements

 

Purchase an assembly tool now!

Disassembly

  • For removal of HARTING components
  • To support the correct final installation
  • For disassembly of contacts
  • Ease of handling
  • Ergonomic design
  • Designed for the most precise requirements

 

Purchase a disassembly tool today!

Your contact

Do you have questions about our products or do you need advice? We look forward to hearing from you!

Contact us now!

 

HARTING Termination Technologies - Perfect fit and combinable solutions for every purpose

Han® Industrial Connectors - Tools

This clear selection guide in PDF format gives you a complete overview of the comprehensive range of HARTING products on the wide-ranging Han® industrial connector market.


HARTING crimping tools

This clear selection guide in PDF format gives you a complete overview of the comprehensive range of HARTING products on the wide-ranging crimping tool market.


HARTING Device Connectivity - Tools

This clear selection guide in PDF format gives you a complete overview of the comprehensive HARTING product range for PCB connection technology.