T1 Industrial Dual Port concept study
T1 Industrial Dual Port Concept Study - Higher port density for compact, single pair Ethernet devices
The new T1 Industrial Dual Port combines two 360° shielded single pair ethernet ports for your miniaturised future applications.
50% smaller than conventional RJ45 ports, the T1 Dual Port effectively supports the miniaturisation of modern automation devices and offers data rates of up to 10 Gbit/s in a robust design according to IEC 63171-6.
- Dual port for T1 Industrial Style SPE connection
- In accordance with the IEC 63171-6 standard
- Space-saving ethernet connectivity for intelligent networks from the cloud to field level
- UPC UA /TSN real-time communication for each sensor/actuator
- Data rates up to 10GBit/s
- Transmission lengths up to 1000m
- Miniaturised design
Integrated status lamps, shield fingers and their modular, expandable design represent clear plus points for smart SPE interfaces in next-generation IoT devices. Ethernet connectivity with reduced dimensions is an important component for intelligent networks from the cloud to field level. In this way, Single Pair Ethernet is enabling real-time communication for sensors, actuators and miniaturised devices via UPC UA/TSN with data rates of up to 10 Gbit/s or transmission lengths of up to 1,000 metres (10 Mbit/s).