M12 Power L-Coded Push-In

For the power supply in modern automation applications, such as small drives or fieldbus modules, interfaces must be as robust, small and easy to connect as possible.

HARTING has developed the M12 Power in L-coding for secure connection between the connector and cable, which is now also available with the familiar push-in connection technology.
It requires no special tools and is very easy to connect in the field.
Up to 16A can be transmitted in the IP65-protected housing in a space-saving manner.

Here are a few key points about M12 Push-In L-coded 2.5 mm²

  • Integration of new quick connection technology in the M12 circular connector
  • Push-in connection technology enables simple, fast and tool-free assembly
  • Time-saving & convenient
  • Vibration-proof and maintenance-free
  • Easy disassembly without special tools
  • Connection range from 0.5 to 2.5 mm²
  • Powerful and standardised M12 connector, current carrying capacity up to 16 A
  • e.g. for cable supply for small drives or fieldbus modules


Versions:

  • Straight connector
  • Pin & socket
  • 4+FE L-coded (IEC 61076-2-111) 
  • Push-in connection technology
  • 16A, 63V AC/DC
  • Unshielded
  • IP65
  • -40°C up to +125°C
Learn more about M12