Electromobility
Product overview
HARTING Automotive develops and produces charging equipment for electric and plug-in-hybrid vehicles. Our products have the approvals and certificates relevant for all specific market sectors and legal requirements worldwide
Solutions for all relevant market sectors
HARTING Automotive has charging cables that cover all standards worldwide, for charging with alternating current, three-phase current or direct current, from 230 to 1,000 volts. These include mode-2 charging cables (featuring integrated temperature monitoring and DC fault current detection) and mode-3 charging cables in various versions.
Wide range of product types
HARTING Automotive's charging cables are available in various versions suited for all globally standardised AC charging interfaces, as well as for high-power DC charging with CCS Gen2. Thus, they are able to fit the three different connector systems worldwide. Special variants can be used as exchangeable cable sets for use with "in-cable" chargers (IC-CPD).
We can also produce our charging plugs and charging cables in customised designs, regardless of the brand, colour or feel.
Charging cable for wall boxes and Mode2
Mode 3 charging cable
Vehicle charging cable CCS
Charging socket type-2
AC charging socket for charging electric vehicles
- Installing in an AC charging station or wall box.
- For charging electric vehicles with AC power for the European market.
- Only to be used together with the charging cables provide with type-2 charging plugs, in accordance with IEC 61851-1 and IEC 62196-2.
Connection point plug and flange
Would you like to learn more?